目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
MDKOS 45(ISO 12151-2 (ISO 8434-1)) - Metric Females 24° Cone with O-Ring for Hoses: DIN 20023-4SH EN 856-4SH|SAE 100R13 EN 856-R13|SAE 100R15
VOSS
Catalogue Hose Couplings
Metric 24° conical seal high pressure
Powered by
CAD模型選擇
{voss/3_larga/mdk24_dichkegel_24/mdk24_mdkos_45.prj},{NB=7000054000},{BZ=7000054000},{DN=25.000},{CH=46.000},{L=170.000},{C=19.000},{H=40.000},{M=96.000},{G=640.000},{FX=36.000},{L1=2.021},{L2=14.000},{L3=27.000},{L4=5.400},{L5=2.119},{L6=5.369},{L7=9.500},{L8=24.000},{L9=79.000},{L10=64.250},{L11=57.750},{L12=56.000},{L13=21.347},{L14=92.000},{L15=32.000},{L16=17.000},{L17=22.800},{W1=43.000},{W2=30.700},{W3=36.100},{W4=29.000},{W5=30.900},{W6=28.839},{W7=35.000},{W8=25.000},{W9=27.500},{W10=24.700},{OS=43.500},{R1=0.500},{R2=0.300},{R3=0.800},{R4=0.500},{R5=1.000},{A1=0.500},{K1=60.000},{K2=2.107},{Z=1.800},{DL=0.000},{DW1=0.000},{DW2=0.000},{AU1=0.200},{AU2=1.000},{VERS=3.000},{VK=HF/24-SWOE45-S25-DN25-IL},{BZLARGA=S80830925025}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
DN24
ⁿ/ₐ
F
Thread
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
CH
[mm]
L
[mm]
C
[mm]
H
[mm]
M
[mm]
OR
ⁿ/ₐ
G
重量
[g]
7000053800
7000053800
HF/24-SWOE45-S20-DN19-IL
S80830920019
MDKOS 45 20S 19
S 20
M 30x2
3/4”
19.000
36.000
133.000
14.000
27.000
71.000
16x2,5
300.000
7000053900
7000053900
HF/24-SWOE45-S25-DN19-IL
S80830925019
MDKOS 45 25S 19
S 25
M 36x2
3/4”
19.000
46.000
136.000
14.000
30.000
74.000
20x2,5
430.000
7000054000
7000054000
HF/24-SWOE45-S25-DN25-IL
S80830925025
MDKOS 45 25S 25
S 25
M 36x2
1”
25.000
46.000
170.000
19.000
40.000
96.000
20x2,5
640.000
7000054100
7000054100
HF/24-SWOE45-S30-DN25-IL
S80830930025
MDKOS 45 30S 25
S 30
M 42x2
1”
25.000
50.000
164.000
19.000
34.500
90.000
25x2,5
650.000
7000054300
7000054300
HF/24-SWOE45-S38-DN32-IL
S80830938032
MDKOS 45 38S 32
S 38
M 52x2
1 1/4”
31.000
60.000
192.500
25.000
41.000
112.500
33x2,5
1060.000
7000054400
7000054400
HF/24-SWOE45-S38-DN38-IL
S80830938038
MDKOS 45 38S 38
S 38
M 52x2
1 1/2”
38.000
65.000
228.000
31.000
55.500
136.500
33x2,5
1640.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D