目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
AORFS ( ISO 12151-1 / ISO 8434-3) - Face seal Male Fittings
VOSS
Catalogue Hose Couplings
Males 24° BSP and metric thread
Powered by
CAD模型選擇
{voss/3_larga/ag_aussengewinde_nippel/ag_aorfs.prj},{NB=7002132000},{BZ=7002132000},{VK=HF/90-S-16-DN13},{BZLARGA=S30160616013},{VKLARGA=AORFS 1\"-14 13},{INFO=Catalogue},{INFO2=Info},{F=1'' - 14 UNS},{NDF=25.4000},{NDL=12.225},{P=1.81356},{DN2=1/2''},{DN=12.000},{CH=27.000},{L=63.500},{C=9.500},{D=34.000},{E=18.500},{OR=15.60x1.78},{G=100.000},{ORX=1.780},{N1=9.500},{N2=13.000},{N3=16.000},{N4=1.340},{N5=0.250},{M1=8.750},{M2=6.750},{M3=10.500},{M4=11.375},{M5=7.150},{M6=9.500},{A=0.300},{A1=2.600},{A2=7.500},{A3=11.600},{A4=0.299},{A5=1.075},{K1=150.000},{K2=4.953},{K3=0.000},{K4=49.953},{R1=0.500},{R2=0.500},{R3=0.500},{R4=0.000},{R5=0.350},{VERS=2.000},{VERSF=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BZ
Order no. VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
[mm]
BZLARGA
Order no. VOSS Fluid LARGA
[mm]
VKLARGA
Description VOSS Fluid LARGA
[mm]
F
Thread
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
CH
[mm]
L
[mm]
C
[mm]
D
[mm]
E
[mm]
OR
ⁿ/ₐ
G
重量
[g]
7000316000
7000316000
HF/90-S-6-DN06
S30160608006
AORFS 9/16"- 18 06
9/16'' - 18 UNF
1/4''
6.000
17.000
52.500
4.000
24.500
14.500
7.65x1.78
32.000
7000316100
7000316100
HF/90-S-10-DN06
S30160609006
AORFS 11/16"-16 06
11/16'' - 16 UN
1/4''
6.000
19.000
54.000
4.000
26.000
15.000
9.25x1.78
42.000
7000316200
7000316200
HF/90-S-10-DN08
S30160609008
AORFS 11/16"-16 08
11/16'' - 16 UN
5/16''
8.000
19.000
54.000
5.500
26.000
15.000
9.25x1.78
42.000
7000316300
7000316300
HF/90-S-10-DN10
S30160609010
AORFS 11/16"-16 10
11/16'' - 16 UN
3/8''
10.000
19.000
56.000
6.500
26.500
15.500
9.25x1.78
48.000
7002131900
7002131900
HF/90-S-12-DN10
S30160612010
AORFS 13/16"-16 10
13/16'' - 16 UN
3/8''
10.000
22.000
58.500
7.000
29.000
16.000
12.42x1.78
60.000
7000316400
7000316400
HF/90-S-12-DN12
S30160612013
AORFS 13/16"-16 13
13/16'' - 16 UN
1/2''
12.000
22.000
60.000
9.500
30.500
17.500
12.42x1.78
69.000
7002132000
7002132000
HF/90-S-16-DN13
S30160616013
AORFS 1"-14 13
1'' - 14 UNS
1/2''
12.000
27.000
63.500
9.500
34.000
18.500
15.60x1.78
100.000
7000316500
7000316500
HF/90-S-16-DN16
S30160616016
AORFS 1"-14 16
1'' - 14 UNS
5/8''
16.000
27.000
68.000
12.500
34.000
18.500
15.60x1.78
122.000
7002132100
7002132100
HF/90-S-20-DN13
S30160622013
AORFS 1"3/16-12 13
1''3/16 - 12 UN
1/2''
12.000
32.000
66.500
9.500
37.000
20.000
18.77x1.78
140.000
7002132200
7002132200
HF/90-S-20-DN16
S30160622016
AORFS 1"3/16-12 16
1''3/16 - 12 UN
5/8''
16.000
32.000
71.000
12.500
37.000
20.000
18.77x1.78
160.000
7000316600
7000316600
HF/90-S-20-DN19
S30160622019
AORFS 1"3/16-12 19
1''3/16 - 12 UN
3/4''
19.000
32.000
78.000
15.000
39.000
22.000
18.77x1.78
183.000
7002132300
7002132300
HF/90-S-25-DN19
S30160628019
AORFS 1"7/16-12 19
1''7/16 - 12 UN
3/4''
19.000
41.000
82.500
15.000
43.500
26.000
23.52x1.78
300.000
7000316700
7000316700
HF/90-S-25-DN25
S30160628025
AORFS 1"7/16-12 25
1''7/16 - 12 UN
1''
25.000
41.000
90.500
19.500
43.500
26.000
23.52x1.78
330.000
7000316800
7000316800
HF/90-S-30-DN32
S30160635032
AORFS 1"11/16-32
1''11/16 - 12 UN
1 1/4''
31.000
46.000
101.500
26.000
47.000
29.500
29.87x1.78
446.000
7000316900
7000316900
HF/90-S-38-DN38
S30160642038
AORFS 2"-12 38
2'' - 12 UN
1 1/2''
38.000
55.000
109.000
32.000
51.000
33.500
37.82x1.78
645.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D