目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6824091 - piconet stand-alone module for DeviceNet, 8 Digital PNP Inputs Filter 3 ms
Turck
Fieldbus Technology
i2fo20modules
Powered by
CAD模型選擇
{turck/fieldbus20technology/i2fo20modules/6824091.prj},{NB=6824091},{BMENB=6824091},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/c0/a0/6824091.png},{MASSZEICHNUNG=../../../_pool_/c0/a0/6824091.png},{DESCSHORT=piconet stand-alone module for DeviceNet, 8 Digital PNP Inputs Filter 3 ms},{DESCLONG=piconet stand-alone module for DeviceNet, 8 Digital PNP Inputs Filter 3 ms, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67},{EAN=4047101178166},{MANUNAME=Turck},{MANUTYPEDESC=SDNB-0800D-0004},{BUS=A1},{VGB=StKu},{DEEPLINK=Deeplink}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BUS
piconet_prm_cad_bus
ⁿ/ₐ
VGB
Piconet - Power
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
6824091
6824091
piconet stand-alone modul...
piconet stand-alone modul...
4047101178166
Turck
SDNB-0800D-0004
A1
StKu
1
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D