目錄: Toshiba
Created: 02.08.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Toshiba
MDSL0055-09 445TSC - Glen Cline Motors
Toshiba
Motor Geometry Database TIC
MDSL0055-09
Powered by
CAD模型選擇
{toshiba/tic_motor_new_db/mdsl0055_09/mdsl0055_09_445tsc_asmtab.prj},{NB=MDSL0055-09-445TSC-F1-Bottom},{MN=MDSL0055-09-445TSC},{MP=F1},{LO=Bottom},{PPATH=mdsl0055_09_445tsc_asmtpl.prj},{A=560},{AA=3.00},{AB=547.5193},{AC=417.5},{AE=357.75},{AF=218.75},{AH=114.2},{B=490},{BA=190.5},{BB=6.35},{BC=6.35},{BD=510},{BF=5/8\" - 11 UNC},{BV=406.5},{C=913.2},{D=279},{E=228.6},{ES=76.2},{F=209.55},{G=28},{H=20.6375},{J=110},{K=120},{O=569},{P=560},{T=90},{NW=120.65},{V=114.3},{U=60.325},{R=51.333},{S=15.875},{XL=398.5311},{XN=290}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MN
Model Number
ⁿ/ₐ
A
[mm]
AA
[Inch]
AB
[mm]
AC
[mm]
AE
[mm]
AF
[mm]
AH
[mm]
B
[mm]
BA
[mm]
BB
[mm]
BC
[mm]
BD
[mm]
BF
[Inch]
BV
[mm]
C
[mm]
D
[mm]
E
[mm]
ES
ES Min.
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
O
[mm]
P
[mm]
T
[mm]
NW
N-W
[mm]
V
[mm]
U
[mm]
R
[mm]
S
[mm]
XL
[mm]
XN
[mm]
MDSL0055-09-445TSC
MDSL0055-09-445TSC
560
3.00
547.5193
417.5
357.75
218.75
114.2
490
190.5
6.35
6.35
510
5/8" - 11 UNC
406.5
913.2
279
228.6
76.2
209.55
28
20.6375
110
120
569
560
90
120.65
114.3
60.325
51.333
15.875
398.5311
290
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D