目錄: Toshiba
Created: 02.08.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Toshiba
MDSL0006-08 SS - Geometry
Toshiba
Motor Geometry Database
MSDSL0006-08
Powered by
CAD模型選擇
{toshiba/motor_geometry_database/mdsl0006_08/mdsl0006_08_ss_asmtab.prj},{NB=MDSL0006-08SS-F1-Bottom},{MN=MDSL0006-08SS},{MP=F1},{LO=Bottom},{A=486},{AA=91},{AB=405.3883},{AC=336},{AE=253.9},{AF=140},{B=449},{BA=168.275},{C=980.85},{D=253.9},{G=40},{J=100},{K=150},{L=35},{H=20.54},{E=203.2},{ES=70},{F2=349.25},{NW=107.95},{M=384.25},{O=495.9},{P=520.0},{R=46.863},{S=12.75},{T=71.00},{U=53.975},{V=101.6},{XL=244.4588},{XN=178},{FMN=130-5016-01},{SMN=405-2459-10SS},{FCMN=126-0207-01},{BMN=120-1143-01},{CBMN=136-0052-03},{EMN=071-0003},{BBMN=M14-UNF-650},{WBMN=M14-9/16},{TBMN=099-0085-03},{NAMEPLATEMN=GENERIC},{PPATH=mdsl0006_08_ss_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MN
Model Number
ⁿ/ₐ
A
[mm]
AA
[mm]
AB
[mm]
AC
[mm]
AE
[mm]
AF
[mm]
B
[mm]
BA
[mm]
C
[mm]
D
[mm]
G
[mm]
J
[mm]
K
[mm]
L
[mm]
H
[mm]
E
[mm]
ES
[mm]
F2
2F
[mm]
NW
N-W
[mm]
M
[mm]
O
[mm]
P
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
V
[mm]
XL
[mm]
XN
[mm]
MDSL0006-08SS
MDSL0006-08SS
486
91
405.3883
336
253.9
140
449
168.275
980.85
253.9
40
100
150
35
20.54
203.2
70
349.25
107.95
384.25
495.9
520.0
46.863
12.75
71.00
53.975
101.6
244.4588
178
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D