目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
5176. Locking - Slide elements
Tecnorm
2 Slide elements
Powered by
CAD模型選擇
{tecnorm/02_gleitelemente/5176_verriegelung.prj},{NB=5176.125.55},{INFO=Online Pdf},{L=125},{B=55},{H=80},{L1=70},{T1=60},{T2=17.5},{H1=35},{H2=30},{FORM=A},{SCHRAUBEN=M 16x90},{MAT=Bronze mit Festschmierstoff, wartungsarm},{HRC=HB10: 190 - 220}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
L
Length
[mm]
B
Width
[mm]
H
Height
[mm]
L1
Length
[mm]
T1
Depth
[mm]
T2
Depth
[mm]
H1
Height
[mm]
H2
Height
[mm]
FORM
Form
ⁿ/ₐ
SCHRAUBEN
Screws
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRC
Hardness
[HRC]
5176.080.35
5176.080.35
80
35
80
50
60
13.0
35
30
A
M 12x90
Bronze with solid lubrica...
HB10: 190 - 220
5176.100.35
5176.100.35
100
35
80
60
60
13.0
35
30
A
M 12x90
Bronze with solid lubrica...
HB10: 190 - 220
5176.125.35
5176.125.35
125
35
80
80
60
13.0
35
30
A
M 12x90
Bronze with solid lubrica...
HB10: 190 - 220
5176.160.35
5176.160.35
160
35
80
100
60
13.0
35
30
A
M 12x90
Bronze with solid lubrica...
HB10: 190 - 220
5176.100.55
5176.100.55
100
55
80
60
60
17.5
35
30
A
M 16x90
Bronze with solid lubrica...
HB10: 190 - 220
5176.125.55
5176.125.55
125
55
80
70
60
17.5
35
30
A
M 16x90
Bronze with solid lubrica...
HB10: 190 - 220
5176.160.55
5176.160.55
160
55
80
100
60
17.5
35
30
A
M 16x90
Bronze with solid lubrica...
HB10: 190 - 220
5176.100.75
5176.100.75
100
75
80
50
60
21.5
35
30
A
M 20x90
Bronze with solid lubrica...
HB10: 190 - 220
5176.125.75
5176.125.75
125
75
80
70
60
21.5
35
30
A
M 20x90
Bronze with solid lubrica...
HB10: 190 - 220
5176.160.75
5176.160.75
160
75
80
90
60
21.5
35
30
A
M 20x90
Bronze with solid lubrica...
HB10: 190 - 220
5176.080.25
5176.080.25
80
25
65
50
50
16.0
30
20
B
M 8x80
Bronze with solid lubrica...
HB10: 190 - 220
5176.100.25
5176.100.25
100
25
65
70
50
16.0
30
20
B
M 8x80
Bronze with solid lubrica...
HB10: 190 - 220
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D