目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
N 411. Ball cage with backup puncture bronze - Guide elements
Tecnorm
1 Guide elements
Powered by
CAD模型選擇
{tecnorm/01_fuehrungselemente/n411_kugelkafig_mit_sicherungseinstich.prj},{NB=N411.38.100},{INFO=Online PDF},{D1=38},{L=100},{K=4},{N=4.8},{KA=416},{FD=19.500},{FS=1.800},{MAT=Bronze}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
K
Diameter
[mm]
N
Length
[mm]
KA
Ball number
ⁿ/ₐ
FD
Load ratings for ball guides (dyn.)
[N/cm]
FS
Load ratings for ball bearings (static)
[N/cm]
MAT
Material
ⁿ/ₐ
N411.10.040
N411.10.040
10
40
2
2.1
160
0
0
Bronze
N411.12.040
N411.12.040
12
40
2
2.1
160
0
0
Bronze
N411.15.045
N411.15.045
15
45
3
2.7
144
2.450
500
Bronze
N411.15.056
N411.15.056
15
56
3
2.7
176
3.350
500
Bronze
N411.15.071
N411.15.071
15
71
3
2.7
240
4.000
500
Bronze
N411.16.045
N411.16.045
16
45
3
2.7
144
2.450
500
Bronze
N411.16.056
N411.16.056
16
56
3
2.7
176
3.350
500
Bronze
N411.16.071
N411.16.071
16
71
3
2.7
240
4.000
500
Bronze
N411.19.045
N411.19.045
19
45
3
3.0
162
3.350
700
Bronze
N411.19.056
N411.19.056
19
56
3
3.0
198
4.200
700
Bronze
N411.19.071
N411.19.071
19
71
3
3.0
270
5.400
700
Bronze
N411.19.080
N411.19.080
19
80
3
3.0
306
7.100
700
Bronze
N411.19.090
N411.19.090
19
90
3
3.0
342
7.200
700
Bronze
N411.20.045
N411.20.045
20
45
3
3.0
162
3.350
700
Bronze
N411.20.056
N411.20.056
20
56
3
3.0
198
4.200
700
Bronze
N411.20.071
N411.20.071
20
71
3
3.0
270
5.400
700
Bronze
N411.20.080
N411.20.080
20
80
3
3.0
306
7.100
700
Bronze
N411.20.090
N411.20.090
20
90
3
3.0
342
7.200
700
Bronze
N411.24.045
N411.24.045
24
45
3
3.6
180
3.800
800
Bronze
N411.24.056
N411.24.056
24
56
3
3.6
220
4.800
800
Bronze
N411.24.071
N411.24.071
24
71
3
3.6
300
6.200
800
Bronze
N411.24.080
N411.24.080
24
80
3
3.6
320
7.100
800
Bronze
N411.24.090
N411.24.090
24
90
3
3.6
380
7.650
800
Bronze
N411.24.100
N411.24.100
24
100
3
3.6
400
9.000
800
Bronze
N411.24.110
N411.24.110
24
110
3
3.6
420
9.900
800
Bronze
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D