目錄: Tata Steel
Created: 15.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Tata Steel
Trisomet - BSUK Composite Panels
Tata Steel
Tata Steel Construction
Building Systems UK
Composite Panels
Powered by
CAD模型選擇
{tata_steel/tata_steel_construction/building_systems_uk/composite_panels/trisomet.prj},{NB=Trisomet Wall 40mmarchitecture300300},{IDNR=},{LODDEST=architecture},{LODLEVEL=300},{L=300},{T=40},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PC
Product Code
ⁿ/ₐ
T
Thickness
[mm]
Trisomet Wall 40mmarchite...
Trisomet Wall 40mm
40
Trisomet Wall 60mmarchite...
Trisomet Wall 60mm
60
Trisomet Wall 80mmarchite...
Trisomet Wall 80mm
80
Trisomet Wall 100mmarchit...
Trisomet Wall 100mm
100
Trisomet Wall 120mmarchit...
Trisomet Wall 120mm
120
Trisomet Wall 135mmarchit...
Trisomet Wall 135mm
135
Trisomet Roof 40mmarchite...
Trisomet Roof 40mm
40
Trisomet Roof 60mmarchite...
Trisomet Roof 60mm
60
Trisomet Roof 80mmarchite...
Trisomet Roof 80mm
80
Trisomet Roof 100mmarchit...
Trisomet Roof 100mm
100
Trisomet Roof 120mmarchit...
Trisomet Roof 120mm
120
Trisomet Roof 135mmarchit...
Trisomet Roof 135mm
135
Trimapanel FTF System 90m...
Trimapanel FTF System 90m...
90
Trimapanel FTF System 120...
Trimapanel FTF System 120...
120
Trimapanel Micro Rib 70mm...
Trimapanel Micro Rib 70mm
70
Trimapanel Micro Rib 90mm...
Trimapanel Micro Rib 90mm
90
Trimapanel Micro Rib 120m...
Trimapanel Micro Rib 120m...
120
Formawall 70mmarchitectur...
Formawall 70mm
70
Formawall 90mmarchitectur...
Formawall 90mm
90
Formawall 120mmarchitectu...
Formawall 120mm
120
Trimapanel Flat 70mmarchi...
Trimapanel Flat 70mm
70
Trimapanel Flat 90mmarchi...
Trimapanel Flat 90mm
90
Trimapanel Flat 120mmarch...
Trimapanel Flat 120mm
120
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D