SK50-100 - Winkelgetriebe
TAIYO
Electric linear drive
Accessories for Electric linear drive
gear
Powered by
CAD模型選擇
{taiyo/electricactuator/zubehoerospe/getriebe/skgetriebe.prj},{NB=HO-SK 075-M01-3-111/...},{S1=22.000},{S2=36.000},{S3=34.900},{S4=2.500},{S5=17.500},{S6=70.000},{S7=7.000},{S8=74.000},{S9=15.880},{S10=92.000},{S11=5.930},{S12=53.390},{S13=37.900},{S14=14.500},{S15=5.000},{S16=2.690},{S17=71.000},{S18=7.000},{S19=3.000},{S20=4.000},{S21=10.000},{S22=36.000},{S23=0.000},{S24=0.000},{S25=0.000},{S26=109.500},{S27=43.200},{LKD1=84.000},{S28=0.000},{F1=76.000},{F2=66.000},{F3=5.000},{F4=6.600},{G1=8.000},{G2=6.650},{G3=25.000},{G4=3.000},{G5=8.500},{W1=13.000},{W4=4.140},{W5=2.710},{W6=91.000},{W7=2.500},{W8=3.140},{W9=0.500},{W10=148.710},{W11=103.210},{W12=10.000},{W13=53.610},{W14=70.500},{W15=6.890},{W16=3.000},{W17=40.000},{W18=25.000},{TYPE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE2
Version
ⁿ/ₐ
VERSION
Number of stages
ⁿ/ₐ
A
[mm]
B
[mm]
BT
[mm]
C
[mm]
E
[mm]
ZE
[mm]
F
[mm]
FB
ⁿ/ₐ
G
[mm]
L
[mm]
R
[mm]
S
[mm]
U
[mm]
V
[mm]
MC
[mm]
MF
[mm]
MG
[mm]
ML
[mm]
MS
[mm]
MT
[mm]
MU
[mm]
PO-SK 060-M01-3-111/...
SK 060
1-stufig
68.000
5.500
6.000
62.000
20.000
2.000
16.000
M5 x 12.5
48.000
133.000
42.000
43.000
75.000
10.000
70.000
14.000
17.000
116.000
16.000
28.000
68.000
PO-SK 060-M02-25-111/...
SK 060
2-stufig
68.000
5.500
6.000
62.000
20.000
2.000
16.000
M5 x 12.5
48.000
133.000
42.000
43.000
75.000
10.000
60.000
11.000
14.000
148.000
13.000
23.000
70.000
PO-SK 075-M01-3-111/...
SK 075
1-stufig
85.000
6.600
7.000
76.000
20.000
2.500
22.000
M8 x 19
56.000
158.000
48.700
53.500
92.000
13.000
90.000
19.000
26.000
129.000
17.900
33.000
91.000
PO-SK 075-M02-25-111/...
SK 075
2-stufig
85.000
6.600
7.000
76.000
20.000
2.500
22.000
M8 x 19
56.000
158.000
48.700
53.500
92.000
13.000
70.000
14.000
17.000
159.000
16.000
28.000
94.500
PO-SK 100-M01-3-111/...
SK 100
1-stufig
120.000
9.000
10.000
101.000
30.000
3.000
32.000
M12 x 28
88.000
209.500
60.000
61.500
116.000
17.000
120.000
28.000
17.000
161.500
23.000
40.000
115.000
PO-SK 100-M02-25-111/...
SK 100
2-stufig
120.000
9.000
10.000
101.000
30.000
3.000
32.000
M12 x 28
88.000
209.500
60.000
61.500
116.000
17.000
90.000
19.000
23.000
202.000
17.800
33.000
118.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D