目錄: System Seals
Created: 14.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
System Seals
P32 (Imperial) - Piston Seal - Series 232 (Imperial)
System Seals
Hydraulic Seals
Piston Seals
Powered by
CAD模型選擇
{systemseals/hydraulic_seals/piston_seals/p32_i_asmtab.prj},{NB=232I-2.559-1.969-0.325-MP30-C-1450},{MS=I},{SERIES=232},{OPT=Custom},{OPT1=-C},{MAT=MP30},{OD=2.559},{ID=1.969},{L=0.325},{R=0.016},{PRES=1450},{GO=},{PPATH=p32_i_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
OPT
Option
ⁿ/ₐ
B
[Inch]
C
C Lead-in Chamfer
[Inch]
R
R Groove Radius
[Inch]
D1
D1 Diametrical Extrusion Gap
[Inch]
E
E/2 Radial Extrusion Gap
[Inch]
232I-2.559-1.969-0.325-MP...
232I-2.559-1.969-0.325-MP...
232
Custom
0.295
0.221
0.016
2.519
0.020
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D