目錄: SVS Automation
Created: 18.09.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SVS Automation
Pilot operated
SVS Automation
2/2 Way solenoid valves
Powered by
CAD模型選擇
2/2 way solenoid valve NC type 50A - body brass, DN 10mm, G3/8 – G1/2
04.04.2019
2/2 way solenoid valve NC type 60A - body stainless steel AISI304, DN 10mm,...
04.04.2019
2/2 way solenoid valve NC,NO type 51 - body brass, DN 15 - 50 mm, G1/2 - G2
04.04.2019
2/2 way solenoid valve NC,NO type 62 - body stainless steel 1.4301 (AISI304...
08.06.2022
2/2 way solenoid valve NC,NO type 63 - body stainless steel AISI304, DN 15 ...
03.04.2019
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎