R Ø 40 - Heavy load
Special Springs
Die springs
Die springs
Die springs to ISO 10243
Series R
Powered by
CAD模型選擇
{special_springs/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/r/r_40.prj},{NB=R40-115(0)},{CODE=R40-115},{DH=40},{DD=20},{LO=115},{RG=142},{SX=0.0},{S1=23},{F1=3266},{S2=28.8},{F2=4090},{S3=31.6},{F3=4491},{SN=34.5},{FN=4899},{SB=41},{FB=5822},{MAT=Cr-Si},{BXH=8.4 x 6.2},{H=6.200},{DE=37.7},{DE1=37.700},{B=8.400},{RG1=142.000},{DDNUM=20.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
Medium-low lasting deflection
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
R40-051
R40-051
40
20
51
350
0.000
51.000
10.2
3570
12.8
4480
14.0
4909
15.3
5355
17
8.4 x 6.2
R40-064
R40-064
40
20
64
269
0.000
64.000
12.8
3443
16
4304
17.6
4734
19.2
5165
21.9
8.4 x 6.2
R40-076
R40-076
40
20
76
219
0.000
76.000
15.2
3329
19
4161
20.9
4577
22.8
4993
26.7
8.4 x 6.2
R40-089
R40-089
40
20
89
190
0.000
89.000
17.8
3382
22.3
4237
24.5
4650
26.7
5073
31.3
8.4 x 6.2
R40-102
R40-102
40
20
102
163
0.000
102.000
20.4
3325
25.5
4157
28.1
4572
30.6
4988
37.1
8.4 x 6.2
R40-115
R40-115
40
20
115
142
0.000
115.000
23
3266
28.8
4090
31.6
4491
34.5
4899
41
8.4 x 6.2
R40-127
R40-127
40
20
127
128
0.000
127.000
25.4
3251
31.8
4070
34.9
4470
38.1
4877
46.5
8.4 x 6.2
R40-139
R40-139
40
20
139
115
0.000
139.000
28
3220
35
4025
38.2
4396
42
4830
53.1
8.4 x 6.2
R40-152
R40-152
40
20
152
105
0.000
152.000
30.4
3192
38
3990
41.8
4389
45.6
4788
56.1
8.4 x 6.2
R40-178
R40-178
40
20
178
89
0.000
178.000
35.6
3168
44.5
3961
49.0
4357
53.4
4753
67.4
8.4 x 6.2
R40-203
R40-203
40
20
203
77
0.000
203.000
40.6
3126
50.8
3912
55.8
4299
60.9
4689
76.2
8.4 x 6.2
R40-254
R40-254
40
20
254
61
0.000
254.000
50.8
3099
63.5
3874
69.9
4261
76.2
4648
96.2
8.4 x 6.2
R40-305
R40-305
40
20
305
51
0.000
305.000
61
3111
76.3
3891
83.9
4278
91.5
4667
114.8
8.4 x 6.2
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D