pfa5 - Digital Flow switch for Air.Remote type sensor unit.
SMC
bp4_detection_switch
PFA Digital Flow Switch for Air (Old series)
Powered by
CAD模型選擇
{smc/bp4_detection_switch/pfa/pfa5.prj},{NB=PFA550-01-Q},{IDNR=},{MODEL=PFA5},{FLOW=(50) 5 to 50 l/min},{PORT=(01) 1/8},{PN=9.73},{PK=8.57},{THREAD=},{WIRING=},{F1A=34.0},{F1EX=60.0},{F1EX1=82.0},{EC=13.0},{ECX=8.0},{T=98.0},{B1=17.0},{XL=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
FLOW
Flow rate range
[mm]
PORT
Port size
[mm]
PFA510-01-Q
(10) 1 to 10 l/min
(01) 1/8
PFA510-02-Q
(10) 1 to 10 l/min
(02) 1/4
PFA550-01-Q
(50) 5 to 50 l/min
(01) 1/8
PFA550-02-Q
(50) 5 to 50 l/min
(02) 1/4
PFA511-03-Q
(11) 10 to 100 l/min
(03) 3/8
PFA521-03-Q
(21) 20 to 200 l/min
(03) 3/8
PFA551-04-Q
(51) 50 to 500 l/min
(04) 1/2
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D