ASP UA G - Speed Controller With Pilot Check Valve/Vertical/Universal Type/Thread Type: G
SMC
bp3_flow_control_equipment
With Pilot Check Valve
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/asp/asp_ua_g.prj},{NB=ASP-UA12E-G04},{DD1=12},{DD2=12},{TT=20.955},{D1=2.9},{D2=21.7},{D3=18.5},{D4=21.0},{D5=18.8},{L1UL=106.5},{L1L=104.9},{L2=35.3},{L3=55.3},{L4=28.3},{L5=26.1},{L6=50.40},{L7=30},{H1=67.8},{H2=58.8},{H3=25.7},{H4=56.4},{M1=22.0},{M2=17.0},{CNSMASSEXACT=211},{A1=25.90},{A2=12.94},{A3=0.90},{A4=18.20},{A5=21.75},{A6=4.10},{A7=12.20},{A8=6.20},{A9=18.60},{A10=26.70},{A11=1.20},{A12=5.00},{A13=14.30},{A14=16.50},{A15=13.75},{A16=4.65},{A17=32.70},{A18=21.00},{A19=8.75},{A20=11.00},{A21=13.60},{A22=8.80},{A23=7.60},{A24=5.50},{A25=31.71},{A26=14.30},{A27=24.00},{A28=18.00},{A29=21.70},{A30=10.95},{A31=12.00},{A32=13.10},{A33=1.75},{A34=14.45},{A35=16.20},{A36=18.50},{A37=16.48},{A38=18.50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
DD1
[mm]
DD2
[mm]
T
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L1UL
[mm]
L1L
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
Width across flats
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
M1
[mm]
M2
[mm]
CNSMASSEXACT
Mass
[g]
ASP-UA06E-G01
ASP-UA06E-G01
ASP-UA06E-G01
6
6
G1/8
2.9
11.6
10.4
9.6
12.0
63.0
61.6
20.8
29.8
20.4
13.8
26.00
14
44.0
38.5
15.2
33.5
13.9
13.3
36
ASP-UA08E-G02
ASP-UA08E-G02
ASP-UA08E-G02
8
8
G1/4
2.9
15.2
13.2
12.9
13.0
79.3
77.7
27.2
37.9
23.5
18.9
35.00
19
48.1
41.6
17.1
38.0
18.7
14.2
74
ASP-UA10E-G03
ASP-UA10E-G03
ASP-UA10E-G03
10
10
G3/8
2.9
18.5
15.9
17.4
16.6
91.3
89.7
31.9
45.6
26.1
22.9
42.90
24
56.7
49.2
21.8
46.1
21.0
15.6
122
ASP-UA12E-G04
ASP-UA12E-G04
ASP-UA12E-G04
12
12
G1/2
2.9
21.7
18.5
21.0
18.8
106.5
104.9
35.3
55.3
28.3
26.1
50.40
30
67.8
58.8
25.7
56.4
22.0
17.0
211
ASP-UA06-G01
ASP-UA06-G01
ASP-UA06-G01
6
6
G1/8
0.0
11.6
10.4
9.6
12.0
63.0
61.6
20.8
29.8
20.4
13.8
26.00
14
42.9
37.4
15.2
33.5
13.9
13.3
37
ASP-UA08-G02
ASP-UA08-G02
ASP-UA08-G02
8
8
G1/4
0.0
15.2
13.2
12.9
13.0
79.3
77.7
27.2
37.9
23.5
18.9
35.00
19
47.2
40.7
17.1
38.0
18.7
14.2
74
ASP-UA10-G03
ASP-UA10-G03
ASP-UA10-G03
10
10
G3/8
0.0
18.5
15.9
17.4
16.6
91.3
89.7
31.9
45.6
26.1
22.9
42.90
24
55.7
48.2
21.8
46.1
21.0
15.6
123
ASP-UA12-G04
ASP-UA12-G04
ASP-UA12-G04
12
12
G1/2
0.0
21.7
18.5
21.0
18.8
106.5
104.9
35.3
55.3
28.3
26.1
50.40
30
66.8
57.8
25.7
56.4
22.0
17.0
211
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D