ASP 30F - Speed Controller With Pilot Check Valve
SMC
bp3_flow_control_equipment
With Pilot Check Valve
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/asp/asp_30f_asmtab.prj},{NB=ASP430F-N02-07S(0)},{MODEL1=ASP430F},{MODEL2=N02-07S},{MODEL=ASP430F-N02-07S},{OMSC=},{OPTION=},{ROT=0},{D=1/4},{DD=6.35},{T1=NPT1/4},{ND1=13.157},{T2=NPT1/8},{RA=0},{RP=0.0},{ND2=9.728},{NDU=0.000},{H1=17.46},{H2=12.70},{D1=13.2},{D2=18.5},{D3=15.0},{L1=18.0},{L2=43.9},{L3=25.6},{L4MAX=41.7},{L4MIN=36.7},{L5=48.2},{A1=42.6},{A2=10.9},{M=17.0},{AA=8.0},{AB=9.9},{AC=6.9},{AD=17},{AE=6.9},{AF=6.9},{AG=14.1},{AH=25.2},{AI=4.0},{AJ=13.7},{AK=12.9},{HI=8.750},{PPATH=asp_30f/assembly/asp_30f_asmsbl.prj},{CNSMASSEXACT=68}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
MODEL
Model
ⁿ/ₐ
D
Tube O.D size
ⁿ/ₐ
T1
ⁿ/ₐ
T2
ⁿ/ₐ
H1
[mm]
H2
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4MAX
[mm]
L4MIN
[mm]
L5
[mm]
A1
[mm]
A2
[mm]
M
[mm]
CNSMASSEXACT
Mass
[g]
ASP330F-01-06S
ASP330F-01-06S
6
R1/8
M5x0.8
12.00
8.00
11.6
14.2
11.8
14.0
38.4
22.9
39.6
34.6
38.6
35.2
10.5
13.7
32
ASP330F-01-08S
ASP330F-01-08S
8
R1/8
M5x0.8
12.00
8.00
15.2
14.2
11.8
15.8
44.7
28.2
38.9
33.9
38.6
35.2
10.5
18.7
35
ASP430F-02-06S
ASP430F-02-06S
6
R1/4
Rc1/8
17.00
12.00
12.8
18.5
15.0
18.0
43.4
25.2
41.7
36.7
48.2
42.4
10.9
16.8
65
ASP430F-02-08S
ASP430F-02-08S
8
R1/4
Rc1/8
17.00
12.00
15.2
18.5
15.0
19.7
46.4
28.2
41.7
36.7
48.2
42.4
10.9
18.7
68
ASP530F-03-08S
ASP530F-03-08S
8
R3/8
Rc1/8
19.00
12.00
15.2
23.0
19.8
20.3
51.3
28.2
46.9
41.9
55.1
50.0
14.4
18.7
107
ASP530F-03-10S
ASP530F-03-10S
10
R3/8
Rc1/8
19.00
12.00
18.5
23.0
19.8
23.1
54.1
32.6
46.9
41.9
55.1
50.0
14.4
20.8
110
ASP630F-04-10S
ASP630F-04-10S
10
R1/2
Rc1/4
24.00
17.00
18.5
28.6
26.5
25.9
64.2
32.6
64.8
57.3
69.4
61.8
18.3
20.8
212
ASP630F-04-12S
ASP630F-04-12S
12
R1/2
Rc1/4
24.00
17.00
20.9
28.6
26.5
25.9
66.0
34.4
64.8
57.3
69.4
61.8
18.3
21.8
215
ASP330F-N01-07S
ASP330F-N01-07S
1/4
NPT1/8
10-32UNF
12.70
8.00
13.2
14.2
11.8
15.8
42.2
25.6
38.9
33.9
38.6
35.1
10.5
17.0
35
ASP330F-N01-09S
ASP330F-N01-09S
5/16
NPT1/8
10-32UNF
12.70
8.00
15.2
14.2
11.8
15.8
44.7
28.2
38.9
33.9
38.6
35.1
10.5
18.7
35
ASP430F-N02-07S
ASP430F-N02-07S
1/4
NPT1/4
NPT1/8
17.46
12.70
13.2
18.5
15.0
18.0
43.9
25.6
41.7
36.7
48.2
42.6
10.9
17.0
68
ASP430F-N02-09S
ASP430F-N02-09S
5/16
NPT1/4
NPT1/8
17.46
12.70
15.2
18.5
15.0
18.0
46.4
28.2
41.7
36.7
48.2
42.6
10.9
18.7
68
ASP530F-N03-09S
ASP530F-N03-09S
5/16
NPT3/8
NPT1/8
19.00
12.70
15.2
23.0
19.8
20.3
51.3
28.2
46.9
41.9
55.1
50.3
14.4
18.7
107
ASP530F-N03-11S
ASP530F-N03-11S
3/8
NPT3/8
NPT1/8
19.00
12.70
18.5
23.0
19.8
23.1
54.1
32.6
46.9
41.9
55.1
50.3
14.4
20.8
116
ASP630F-N04-11S
ASP630F-N04-11S
3/8
NPT1/2
NPT1/4
23.81
17.46
18.5
28.6
26.5
25.9
64.2
32.6
64.8
57.3
69.4
61.8
18.3
20.8
220
ASP630F-N04-13S
ASP630F-N04-13S
1/2
NPT1/2
NPT1/4
23.81
17.46
21.7
28.6
26.5
26.5
66.3
34.7
64.8
57.3
69.4
61.8
18.3
21.8
230
ASP430F-F02-06S
ASP430F-F02-06S
6
R1/4
G1/8
17.00
12.00
12.8
18.5
15.0
18.0
43.4
25.2
41.7
36.7
48.2
42.4
10.9
16.8
65
ASP430F-F02-08S
ASP430F-F02-08S
8
R1/4
G1/8
17.00
12.00
15.2
18.5
15.0
19.7
46.4
28.2
41.7
36.7
48.2
42.4
10.9
18.7
68
ASP530F-F03-08S
ASP530F-F03-08S
8
R3/8
G1/8
19.00
12.00
15.2
23.0
19.8
20.3
51.3
28.2
46.9
41.9
55.1
50.0
14.4
18.7
107
ASP530F-F03-10S
ASP530F-F03-10S
10
R3/8
G1/8
19.00
12.00
18.5
23.0
19.8
23.1
54.1
32.6
46.9
41.9
55.1
50.0
14.4
20.8
110
ASP630F-F04-10S
ASP630F-F04-10S
10
R1/2
G1/4
24.00
17.00
18.5
28.6
26.5
25.9
64.2
32.6
64.8
57.3
69.4
61.8
18.3
20.8
212
ASP630F-F04-12S
ASP630F-F04-12S
12
R1/2
G1/4
24.00
17.00
20.9
28.6
26.5
25.9
66.0
34.4
64.8
57.3
69.4
61.8
18.3
21.8
215
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D