ASD 30F - With One Touch Fittings Resin Body
SMC
bp3_flow_control_equipment
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/asd_30f.prj},{NB=ASD630F-04-12S(0)},{MODELX=ASD630F-04-12S},{MODEL1=ASD630F},{MODEL2=04-12S},{HH=17.000},{NN=3.200},{OMSC=},{LOCK=},{ROT=0},{D=12},{DD=12.00},{T=R(PT)1/2},{RA=0},{RP=0.0},{NDR=0.000},{ND=20.955},{H=24.0},{D1=20.9},{D2=28.6},{D3=26.5},{L1=25.9},{L2=66.1},{L3=34.4},{L4MAX=64.8},{L4MIN=57.3},{L5MAX=56.7},{L5MIN=49.2},{A1MAX=49.6},{A1MIN=42.1},{A2=18.6},{M=22.0},{WEIGHT=179},{AA=4.0},{AB=3},{AC=6.0},{AD=14},{AE=21},{AF=23.1},{AG=9.3},{AH=12.7},{AI=10},{AJ=7.4},{AK=26.6},{AL=39.7},{AM=16.2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MODEL
Model
ⁿ/ₐ
D
Tube O.D. size
ⁿ/ₐ
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4MAX
[mm]
L4MIN
[mm]
L5MAX
[mm]
L5MIN
[mm]
A1MAX
[mm]
A1MIN
[mm]
A2
[mm]
M
[mm]
WEIGHT
Weight
[g]
ASD230F-M5-04
ASD230F-M5-04
4
M5x0.8
8.0
9.3
9.6
10.0
11.7
29.4
17.5
28.3
25.5
28.6
25.8
25.0
22.2
7.8
12.9
12
ASD230F-M5-06
ASD230F-M5-06
6
M5x0.8
8.0
11.6
9.6
10.0
11.7
32.5
20.6
28.3
25.5
28.6
25.8
25.0
22.2
7.8
13.7
13
ASD330F-01-06S
ASD330F-01-06S
6
R(PT)1/8
12.0
11.6
14.2
11.8
14.0
38.5
22.9
39.6
34.6
35.2
30.2
32.1
27.1
10.6
13.7
29
ASD330F-01-08S
ASD330F-01-08S
8
R(PT)1/8
12.0
15.2
14.2
11.8
15.8
44.8
28.2
38.9
33.9
35.2
30.2
32.1
27.1
10.6
18.5
31
ASD430F-02-06S
ASD430F-02-06S
6
R(PT)1/4
17.0
12.8
18.5
15.0
18.0
43.5
25.2
41.7
36.7
39.9
34.9
34.4
29.4
11.0
17.0
53
ASD430F-02-08S
ASD430F-02-08S
8
R(PT)1/4
17.0
15.2
18.5
15.0
18.0
46.5
28.2
41.7
36.7
39.9
34.9
34.4
29.4
11.0
18.5
55
ASD430F-02-10S
ASD430F-02-10S
10
R(PT)1/4
17.0
18.5
18.5
15.0
19.7
49.3
31.0
41.7
36.7
39.9
34.9
34.4
29.4
11.0
21.0
58
ASD530F-02-06S
ASD530F-02-06S
6
R(PT)1/4
19.0
12.8
23.0
19.8
20.3
48.3
25.2
46.9
41.9
48.3
43.3
42.8
37.8
15.4
17.0
74
ASD530F-02-08S
ASD530F-02-08S
8
R(PT)1/4
19.0
15.2
23.0
19.8
20.3
51.3
28.2
46.9
41.9
48.3
43.3
42.8
37.8
15.4
18.5
76
ASD530F-02-10S
ASD530F-02-10S
10
R(PT)1/4
19.0
18.5
23.0
19.8
23.1
54.1
32.6
46.9
41.9
48.3
43.3
42.8
37.8
15.4
21.0
80
ASD530F-02-12S
ASD530F-02-12S
12
R(PT)1/4
19.0
20.9
23.0
19.8
23.1
55.9
34.4
46.9
41.9
48.3
43.3
42.8
37.8
15.4
22.0
83
ASD530F-03-06S
ASD530F-03-06S
6
R(PT)3/8
19.0
12.8
23.0
19.8
20.3
48.3
25.2
46.9
41.9
45.4
40.4
40.0
35.0
14.0
17.0
74
ASD530F-03-08S
ASD530F-03-08S
8
R(PT)3/8
19.0
15.2
23.0
19.8
20.3
51.3
28.2
46.9
41.9
45.4
40.4
40.0
35.0
14.0
18.5
93
ASD530F-03-10S
ASD530F-03-10S
10
R(PT)3/8
19.0
18.5
23.0
19.8
23.1
54.1
32.6
46.9
41.9
45.4
40.4
40.0
35.0
14.0
21.0
98
ASD530F-03-12S
ASD530F-03-12S
12
R(PT)3/8
19.0
20.9
23.0
19.8
23.1
55.9
34.4
46.9
41.9
45.4
40.4
40.0
35.0
14.0
22.0
101
ASD630F-04-10S
ASD630F-04-10S
10
R(PT)1/2
24.0
18.5
28.6
26.5
25.9
64.3
32.6
64.8
57.3
56.7
49.2
49.6
42.1
18.6
21.0
177
ASD630F-04-12S
ASD630F-04-12S
12
R(PT)1/2
24.0
20.9
28.6
26.5
25.9
66.1
34.4
64.8
57.3
56.7
49.2
49.6
42.1
18.6
22.0
179
ASD230F-U10/32-01
ASD230F-U10/32-01
1/8
10-32UNF
8.0
8.4
9.6
10.0
11.7
29.4
17.5
28.3
25.5
28.6
25.8
25.0
22.2
7.8
12.9
12
ASD230F-U10/32-03
ASD230F-U10/32-03
5/32
10-32UNF
8.0
9.3
9.6
10.0
11.7
29.4
17.5
28.3
25.5
28.6
25.8
25.0
22.2
7.8
12.9
13
ASD230F-U10/32-05
ASD230F-U10/32-05
3/16
10-32UNF
8.0
11.4
9.6
10.0
11.7
35.2
23.3
28.3
25.5
28.6
25.8
25.0
22.2
7.8
16.5
15
ASD230F-U10/32-07
ASD230F-U10/32-07
1/4
10-32UNF
8.0
12.0
9.6
10.0
11.7
32.6
20.7
28.3
25.5
28.6
25.8
25.0
22.2
7.8
13.5
13
ASD330F-N01-05S
ASD330F-N01-05S
3/16
NPT1/8
12.7
11.6
14.2
11.8
14.0
39.5
23.9
39.6
34.6
35.2
30.2
32.0
27.0
10.6
16.5
30
ASD330F-N01-07S
ASD330F-N01-07S
1/4
NPT1/8
12.7
13.2
14.2
11.8
15.8
42.2
25.6
38.9
33.9
35.2
30.2
32.0
27.0
10.6
17.0
31
ASD330F-N01-09S
ASD330F-N01-09S
5/16
NPT1/8
12.7
15.2
14.2
11.8
15.8
44.8
28.2
38.9
33.9
35.2
30.2
32.0
27.0
10.6
18.5
31
ASD430F-N02-07S
ASD430F-N02-07S
1/4
NPT1/4
17.5
13.2
18.5
15.0
18.0
43.9
25.6
41.7
36.7
39.9
34.9
34.6
29.6
11.0
17.0
55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D