AS 3 1FM - One Touch Fittings Resin Body Universal Type
SMC
bp3_flow_control_equipment
For Low Speed Controller
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as_fm/as_3_1fm.prj},{NB=AS1301FM-U10/32-01(0)},{GUI=AS13*1FM-U10/32-01},{IDNR=},{MODEL1=AS13},{MODEL2=U10/32-01},{CONTROL=0},{OPTION=},{ROT=0},{OMSC=},{LOCK=},{MODEL=AS13x1FM-U10/32-01},{D=1/8},{DD=3.17},{T=10-32UNF},{RA=0},{RP=0.0},{ND=0.000},{NDU=4.826},{H=8.0},{H1=7.000},{D1=8.4},{D2=9.6},{D3=9.3},{L1=10.8},{L2=19.8},{L3=17.5},{L4=28.7},{L5MAX=33.8},{L5MIN=28.8},{AMAX=30.1},{AMIN=25.1},{M1=12.7},{WEIGHT=7},{AA=4.3},{AB=2},{AC=5.0},{AD=6},{AE=8},{AF=5.0},{AG=0.0},{AH=2},{AI=11.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
D
Tube O.D Metric size
ⁿ/ₐ
T
[mm]
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5MAX
[mm]
L5MIN
[mm]
AMAX
[mm]
AMIN
[mm]
M1
[mm]
WEIGHT
Weight
[g]
AS1301FM-M5-23
AS13*1FM-M5-23
AS13x1FM-M5-23
3.2
M5x0.8
8.0
8.4
9.6
9.3
10.8
19.8
17.5
28.7
33.8
28.8
30.1
25.1
12.7
8
AS1301FM-M5-04
AS13*1FM-M5-04
AS13x1FM-M5-04
4
M5x0.8
8.0
9.3
9.6
9.3
10.8
20.3
17.5
28.7
33.8
28.8
30.1
25.1
12.7
8
AS1301FM-M5-06
AS13*1FM-M5-06
AS13x1FM-M5-06
6
M5x0.8
8.0
11.6
9.6
9.3
10.8
21.4
20.6
31.8
33.8
28.8
30.1
25.1
13.5
8
AS2301FM-01-23
AS23*1FM-01-23
AS23x1FM-01-23
3.2
R1/8
12.0
8.4
14.2
9.3
13.1
24.4
17.5
30.9
35.2
30.2
32.1
27.1
12.7
17
AS2301FM-01-04
AS23*1FM-01-04
AS23x1FM-01-04
4
R1/8
12.0
9.3
14.2
9.3
13.1
24.9
17.5
30.9
35.2
30.2
32.1
27.1
12.7
17
AS2301FM-01-06
AS23*1FM-01-06
AS23x1FM-01-06
6
R1/8
12.0
11.6
14.2
10.9
14.0
26.9
22.9
36.3
35.2
30.2
32.1
27.1
13.5
18
AS2301FM-01-08
AS23*1FM-01-08
AS23x1FM-01-08
8
R1/8
12.0
15.2
14.2
12.9
16.2
30.9
28.2
40.8
35.2
30.2
32.1
27.1
18.5
21
AS2301FM-02-04
AS23*1FM-02-04
AS23x1FM-02-04
4
R1/4
17.0
10.4
18.5
10.9
16.2
30.6
21.9
39.6
39.9
34.9
34.4
29.4
16.0
33
AS2301FM-02-06
AS23*1FM-02-06
AS23x1FM-02-06
6
R1/4
17.0
12.8
18.5
12.9
18.4
34.0
25.2
42.1
39.9
34.9
34.4
29.4
17.0
33
AS2301FM-02-08
AS23*1FM-02-08
AS23x1FM-02-08
8
R1/4
17.0
15.2
18.5
12.9
18.3
35.2
28.2
45.1
39.9
34.9
34.4
29.4
18.5
36
AS2301FM-02-10
AS23*1FM-02-10
AS23x1FM-02-10
10
R1/4
17.0
18.5
18.5
12.9
20.2
38.7
31.0
47.9
39.9
34.9
34.4
29.4
21.0
40
AS1301FM-U10/32-01
AS13*1FM-U10/32-01
AS13x1FM-U10/32-01
1/8
10-32UNF
8.0
8.4
9.6
9.3
10.8
19.8
17.5
28.7
33.8
28.8
30.1
25.1
12.7
7
AS1301FM-U10/32-03
AS13*1FM-U10/32-03
AS13x1FM-U10/32-03
5/32
10-32UNF
8.0
9.3
9.6
9.3
10.8
20.3
17.5
28.7
33.8
28.8
30.1
25.1
12.7
7
AS1301FM-U10/32-05
AS13*1FM-U10/32-05
AS13x1FM-U10/32-05
3/16
10-32UNF
8.0
11.4
9.6
9.3
10.8
21.3
23.3
34.5
33.8
28.8
30.1
25.1
16.5
8
AS1301FM-U10/32-07
AS13*1FM-U10/32-07
AS13x1FM-U10/32-07
1/4
10-32UNF
8.0
12.0
9.6
9.3
10.8
21.6
20.7
31.9
33.8
28.8
30.1
25.1
13.7
8
AS2301FM-N01-01
AS23*1FM-N01-01S
AS23x1FM-N01-01S
1/8
NPT1/8
12.7
8.4
14.2
9.3
13.1
24.4
17.5
30.9
35.2
30.2
32.1
27.1
12.7
17
AS2301FM-N01-03
AS23*1FM-N01-03S
AS23x1FM-N01-03S
5/32
NPT1/8
12.7
9.3
14.2
9.3
13.1
24.9
17.5
30.9
35.2
30.2
32.1
27.1
12.7
18
AS2301FM-N01-05
AS23*1FM-N01-05S
AS23x1FM-N01-05S
3/16
NPT1/8
12.7
11.4
14.2
10.9
14.0
26.8
23.9
37.3
35.2
30.2
32.1
27.1
16.5
18
AS2301FM-N01-07
AS23*1FM-N01-07S
AS23x1FM-N01-07S
1/4
NPT1/8
12.7
13.2
14.2
12.9
16.2
29.9
25.6
38.2
35.2
30.2
32.1
27.1
18.5
19
AS2301FM-N01-09
AS23*1FM-N01-09S
AS23x1FM-N01-09S
5/16
NPT1/8
12.7
15.2
14.2
12.9
16.2
30.9
28.2
40.8
35.2
30.2
32.1
27.1
21.0
21
AS2301FM-N02-03
AS23*1FM-N02-03S
AS23x1FM-N02-03S
5/32
NPT1/4
17.5
10.4
18.5
10.9
16.2
30.6
21.9
39.6
39.9
34.9
34.4
29.4
16.0
32
AS2301FM-N02-05
AS23*1FM-N02-05S
AS23x1FM-N02-05S
3/16
NPT1/4
17.5
11.4
18.5
10.9
16.2
31.1
23.9
41.6
39.9
34.9
34.4
29.4
17.0
33
AS2301FM-N02-07
AS23*1FM-N02-07S
AS23x1FM-N02-07S
1/4
NPT1/4
17.5
13.2
18.5
12.9
18.3
34.2
25.6
42.5
39.9
34.9
34.4
29.4
18.5
36
AS2301FM-N02-09
AS23*1FM-N02-09S
AS23x1FM-N02-09S
5/16
NPT1/4
17.5
15.2
18.5
12.9
18.3
35.2
28.2
45.1
39.9
34.9
34.4
29.4
21.0
39
AS2301FM-N02-11
AS23*1FM-N02-11S
AS23x1FM-N02-11S
3/8
NPT1/4
17.5
17.9
18.5
12.9
20.2
38.7
31.0
47.9
39.9
34.9
34.4
29.4
21.0
40
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D