10-AS-2FG-A - Speed Controller With One-touch Fitting/Stainless Steel Series/In-line Type/Clean Series
SMC
bp3_flow_control_equipment
ASxx2F/FS/FG-A Speed Controller With One-touch Fitting/In-line Type
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as_2f-a/10_as_2fg_a.prj},{NB=10-AS2052FG-06A},{MODEL=10-AS2052FG-06A},{TYPE=(10) Clean Series},{D=6.0},{D1=12.8},{X=11.5},{Y=0.0},{D2=4.3},{D3=7.8},{D4=13.0},{D5=16.0},{L1=52.0},{L2=7.6},{L3=17.2},{L4MAX=36.2},{L4MIN=34.6},{L5=17.0},{L6=22.5},{L7=12.0},{L8=16.1},{M1=13.5},{CNSMASSEXACT=11.8},{A=7.000},{B=2.000},{C=6.900},{E=11.030},{F=9.830}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
MODEL
Model
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D
Applicable tubing O.D.
[mm]
D1
[mm]
X
[mm]
Y
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4MAX
[mm]
L4MIN
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
M1
[mm]
CNSMASSEXACT
Mass
[g]
10-AS1002FG-23A
10-AS1002FG-23A
(10) Clean Series
3.2
8.4
6.7
9.5
3.3
5.5
9.4
10.0
36.6
5.1
11.8
24.1
23.0
11.0
15.4
8.8
10.1
13.5
3.7
10-AS1002FG-04A
10-AS1002FG-04A
(10) Clean Series
4.0
9.3
7.7
10.0
3.3
5.5
9.4
10.0
37.6
5.1
11.8
24.1
23.0
11.0
15.4
8.8
10.1
13.5
4.0
10-AS1002FG-06A
10-AS1002FG-06A
(10) Clean Series
6.0
11.6
9.7
12.0
3.3
5.5
9.4
10.0
40.1
6.1
12.8
25.1
24.0
11.0
15.4
8.8
12.3
13.5
5.0
10-AS2002FG-04A
10-AS2002FG-04A
(10) Clean Series
4.0
9.3
7.7
10.0
3.3
5.5
12.0
12.0
41.3
6.3
13.4
31.4
30.0
12.6
17.0
10.5
12.3
13.5
6.1
10-AS2002FG-06A
10-AS2002FG-06A
(10) Clean Series
6.0
11.6
9.7
12.0
3.3
5.5
12.0
12.0
43.1
6.3
13.4
31.4
30.0
12.6
17.0
10.5
12.3
13.5
6.9
10-AS2052FG-06A
10-AS2052FG-06A
(10) Clean Series
6.0
12.8
11.5
0.0
4.3
7.8
13.0
16.0
52.0
7.6
17.2
36.2
34.6
17.0
22.5
12.0
16.1
13.5
11.8
10-AS2052FG-08A
10-AS2052FG-08A
(10) Clean Series
8.0
15.2
13.5
0.0
4.3
7.8
13.0
16.0
56.0
8.5
18.1
37.1
35.5
17.0
22.5
12.0
16.1
14.6
13.8
10-AS3002FG-06A
10-AS3002FG-06A
(10) Clean Series
6.0
13.2
11.5
0.0
4.3
8.0
16.6
20.0
57.8
9.8
21.7
42.9
41.3
22.0
25.0
12.0
20.5
13.5
18.1
10-AS3002FG-08A
10-AS3002FG-08A
(10) Clean Series
8.0
15.2
13.5
0.0
4.3
8.0
16.6
20.0
63.8
9.8
21.7
42.9
41.3
22.0
25.0
12.0
20.5
14.6
20.0
10-AS3002FG-10A
10-AS3002FG-10A
(10) Clean Series
10.0
18.5
16.5
0.0
4.3
8.0
16.6
20.0
68.6
9.8
21.7
42.9
41.3
22.0
25.0
12.0
20.5
16.4
24.8
10-AS3002FG-12A
10-AS3002FG-12A
(10) Clean Series
12.0
20.9
18.5
0.0
4.3
8.0
16.6
20.0
73.8
10.9
22.8
44.0
42.4
22.0
25.0
12.0
22.1
18.4
29.1
10-AS4002FG-10A
10-AS4002FG-10A
(10) Clean Series
10.0
18.5
16.5
0.0
4.3
8.0
18.8
26.0
74.7
11.3
23.7
51.3
49.7
28.0
33.0
14.0
26.2
16.4
36.3
10-AS4002FG-12A
10-AS4002FG-12A
(10) Clean Series
12.0
21.7
18.5
0.0
4.3
8.0
18.8
26.0
79.1
11.3
23.7
51.3
49.7
28.0
33.0
14.0
26.2
18.4
42.0
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D