AS 2 1FE - Speed Controller with Residual Pressure Release Valve with One-touch Fittings Elbow Style
SMC
bp3_flow_control_equipment
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as_2_1fe.prj},{NB=AS2201FE-02-08SK},{IDNR=},{MODEL=AS22x1FE-02-08SK},{SIZE=2},{MODEL1=AS22},{MODEL2=02-08SK},{CONTROL=0},{MADE=},{D=8},{T=R(PT)1/4},{TN=13.16},{TK=11.45},{H1=17},{H2=14},{D1=15.2},{D2=18.5},{L1=27.2},{L2=36.4},{L3=18.2},{L4MAX=52.2},{L4MIN=47.2},{AMAX=46.2},{AMIN=41.2},{M1=18.5},{AA=3.5},{AB=4},{AC=14.8},{AD=13.5},{AE=5.7},{AF=8.2},{AG=12.0},{AH=7},{AI=11.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
SIZE
Size
[mm]
D
Tube O.D
[mm]
T
[mm]
H1
[mm]
H2
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4MAX
[mm]
L4MIN
[mm]
AMAX
[mm]
AMIN
[mm]
M1
[mm]
AS2201FE-01-04SK
2
4
R(PT)1/8
12
12
9.3
14.2
20.4
27.5
14.3
53.9
48.9
49.9
44.9
12.7
AS2201FE-01-06SK
2
6
R(PT)1/8
12
12
11.6
14.2
20.4
27.5
14.3
53.9
48.9
49.9
44.9
13.5
AS2201FE-01-08SK
2
8
R(PT)1/8
12
12
15.2
14.2
25.3
32.4
14.3
53.9
48.9
49.9
44.9
18.5
AS2201FE-01-10SK
2
10
R(PT)1/8
12
12
18.5
14.2
33.1
40.2
15.0
53.9
48.9
49.9
44.9
21.0
AS2201FE-02-04SK
2
4
R(PT)1/4
17
14
10.4
18.5
25.2
34.4
18.2
52.2
47.2
46.2
41.2
16.0
AS2201FE-02-06SK
2
6
R(PT)1/4
17
14
12.8
18.5
25.2
34.4
18.2
52.2
47.2
46.2
41.2
17.0
AS2201FE-02-08SK
2
8
R(PT)1/4
17
14
15.2
18.5
27.2
36.4
18.2
52.2
47.2
46.2
41.2
18.5
AS2201FE-02-10SK
2
10
R(PT)1/4
17
14
18.5
18.5
33.9
43.2
20.0
52.2
47.2
46.2
41.2
21.0
AS3201FE-03-06SK
3
6
R(PT)3/8
19
14
12.8
23.0
27.8
39.3
20.9
57.8
52.8
51.5
46.5
16.0
AS3201FE-03-08SK
3
8
R(PT)3/8
19
14
15.2
23.0
29.5
41.0
20.9
57.8
52.8
51.5
46.5
18.5
AS3201FE-03-10SK
3
10
R(PT)3/8
19
14
18.5
23.0
31.9
43.3
20.9
57.8
52.8
51.5
46.5
21.0
AS3201FE-03-12SK
3
12
R(PT)3/8
19
14
20.9
23.0
32.8
44.3
20.9
57.8
52.8
51.5
46.5
22.0
AS4201FE-04-10SK
4
10
R(PT)1/2
24
17
18.5
28.6
33.6
47.9
25.4
64.7
59.7
56.5
51.5
21.0
AS4201FE-04-12SK
4
12
R(PT)1/2
24
17
20.9
28.6
34.6
48.9
25.4
64.7
59.7
56.5
51.5
22.0
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D