AS 2 1F-A - Speed Controller with One-touch Fittings Elbow Type
SMC
bp3_flow_control_equipment
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as_2_1f-a.prj},{NB=AS2201F-02-03A},{MODEL1=AS22},{MODEL2=1F-02-03},{CONTROL=0},{SEAL=},{D=3.9},{T=1/4},{TN=13.157},{H=17.0},{D1=8.2},{D2=8.2},{D3=12.6},{L1=20.9},{L2=30.0},{L3=22.6},{L4=36.6},{L4A=35.0},{A=31.1},{A2=29.5},{M=13.3},{WEIGHT=18},{R=10.5},{AA=2.15},{AB=6.1},{AC=9.45},{AD=10.4},{AE=16.6},{AF=2.6},{AG=16.7},{AH=5.4},{AI=15.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MODEL1
ⁿ/ₐ
MODEL2
ⁿ/ₐ
D
[mm]
T
ⁿ/ₐ
TN
[mm]
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
Unlock
[mm]
L4A
Lock
[mm]
A
Unlock
[mm]
A2
Lock
[mm]
M
[mm]
WEIGHT
Weight
[g]
AS1201F-M5-01A
AS12
1F-M5-01
3.1
M5x0.8
5.000
9.0
5.8
4.6
9.0
15.8
20.6
16.9
26.5
25.4
23.5
22.4
11.9
5
AS1201F-M5-02A
AS12
1F-M5-02
2.0
M5x0.8
5.000
9.0
5.8
4.6
9.0
15.8
20.6
16.9
26.5
25.4
23.5
22.4
11.9
5
AS1201F-U10/32-01A
AS12
1F-U10/32-01
3.1
10/32UNF
5.000
9.0
5.8
4.6
9.0
15.8
20.6
16.9
26.5
25.4
23.5
22.4
11.9
5
AS1201F-U10/32-02A
AS12
1F-U10/32-02
2.0
10/32UNF
5.000
9.0
5.8
4.6
9.0
15.8
20.6
16.9
26.5
25.4
23.5
22.4
11.9
5
AS1201F-M5-03A
AS12
1F-M5-03
3.9
M5x0.8
5.000
9.0
7.2
5.2
9.0
17.2
22.0
16.9
26.5
25.4
23.5
22.4
13.3
5
AS1201F-M5-23A
AS12
1F-M5-23
3.2
M5x0.8
5.000
9.0
7.2
5.2
9.0
17.2
22.0
16.9
26.5
25.4
23.5
22.4
13.3
5
AS1201F-U10/32-03A
AS12
1F-U10/32-03
3.9
10/32UNF
5.000
9.0
7.2
5.2
9.0
17.2
22.0
16.9
26.5
25.4
23.5
22.4
13.3
5
AS1201F-U10/32-23A
AS12
1F-U10/32-23
3.2
10/32UNF
5.000
9.0
7.2
5.2
9.0
17.2
22.0
16.9
26.5
25.4
23.5
22.4
13.3
5
AS1201F-M5-04A
AS12
1F-M5-04
4.0
M5x0.8
5.000
9.0
8.2
6.1
9.0
17.2
22.0
16.9
26.5
25.4
23.5
22.4
13.3
5
AS1201F-U10/32-04A
AS12
1F-U10/32-04
4.0
10/32UNF
5.000
9.0
8.2
6.1
9.0
17.2
22.0
16.9
26.5
25.4
23.5
22.4
13.3
5
AS1201F-M5-06A
AS12
1F-M5-06
6.0
M5x0.8
5.000
9.0
10.4
7.9
9.0
18.6
23.4
16.5
26.5
25.4
23.5
22.4
13.3
6
AS1201F-M5-07A
AS12
1F-M5-07
6.3
M5x0.8
5.000
9.0
8.2
6.5
9.0
17.2
22.0
16.9
26.5
25.4
23.5
22.4
13.3
5
AS1201F-U10/32-06A
AS12
1F-U10/32-06
6.0
10/32UNF
5.000
9.0
10.4
7.9
9.0
18.6
23.4
16.5
26.5
25.4
23.5
22.4
13.3
6
AS1201F-U10/32-07A
AS12
1F-U10/32-07
6.3
10/32UNF
5.000
9.0
8.2
6.5
9.0
17.2
22.0
16.9
26.5
25.4
23.5
22.4
13.3
5
AS2201F-01-23A
AS22
1F-01-23
3.2
1/8
9.728
13.0
7.2
6.4
11.6
19.1
26.1
19.1
30.6
29.2
27.5
26.1
13.3
9
AS2201F-01-01A
AS22
1F-01-01
3.1
1/8
9.728
13.0
7.2
6.4
11.6
19.1
26.1
19.1
30.6
29.2
27.5
26.1
13.3
9
AS2201F-N01-23A
AS22
1F-N01-23
3.2
1/8
9.728
12.7
7.2
6.4
11.6
19.1
26.0
19.1
30.6
29.2
27.5
26.1
13.3
9
AS2201F-N01-01A
AS22
1F-N01-01
3.1
1/8
9.728
12.7
7.2
6.4
11.6
19.1
26.0
19.1
30.6
29.2
27.5
26.1
13.3
9
AS2201F-01-03A
AS22
1F-01-03
3.9
1/8
9.728
13.0
8.2
7.2
11.6
19.1
26.1
19.1
30.6
29.2
27.5
26.1
13.3
9
AS2201F-01-04A
AS22
1F-01-04
4.0
1/8
9.728
13.0
8.2
7.2
11.6
19.1
26.1
19.1
30.6
29.2
27.5
26.1
13.3
9
AS2201F-N01-03A
AS22
1F-N01-03
3.9
1/8
9.728
12.7
8.2
7.2
11.6
19.1
26.0
19.1
30.6
29.2
27.5
26.1
13.3
9
AS2201F-N01-04A
AS22
1F-N01-04
4.0
1/8
9.728
12.7
8.2
7.2
11.6
19.1
26.0
19.1
30.6
29.2
27.5
26.1
13.3
9
AS2201F-01-06A
AS22
1F-01-06
6.0
1/8
9.728
13.0
10.4
8.1
11.6
19.1
26.1
19.1
30.6
29.2
27.5
26.1
13.3
10
AS2201F-01-07A
AS22
1F-01-07
6.3
1/8
9.728
13.0
10.4
8.1
11.6
19.1
26.1
19.1
30.6
29.2
27.5
26.1
13.3
10
AS2201F-N01-06A
AS22
1F-N01-06
6.0
1/8
9.728
12.7
10.4
8.1
11.6
19.1
26.0
19.1
30.6
29.2
27.5
26.1
13.3
9
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D