AS 2 1 - Elbow Type
SMC
bp3_flow_control_equipment
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as_2_1.prj},{NB=AS2201-02-F08S},{GUI=AS22*1-02-F08S},{MODEL=AS22x1-02-F08S},{MODEL1=AS22},{MODEL2=02-F08S},{CONTROL=0},{OPTION2=},{OMSC=},{OPTION1=},{OD=8},{T=R1/4},{RA=0},{RP=0.0},{ND=13.157},{H=17},{D1=15.5},{D2=19.5},{L1=28.7},{L2=38.5},{L3=17.2},{L4MAX=40.3},{L4MIN=35.3},{AMAX=34.8},{AMIN=29.8},{M1=18.5},{WEIGHT=52},{AA=3.3},{AB=3},{AC=4.9},{AD=10},{AE=15},{AF=5.30},{AG=15.6},{AH=8.60},{AI=5},{AJ=10.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
OD
Applicable O.D
[mm]
T
[mm]
H
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4MAX
[mm]
L4MIN
[mm]
AMAX
[mm]
AMIN
[mm]
M1
[mm]
WEIGHT
Weight
[g]
AS1201-M5-F04
AS12*1-M5-F04
AS12x1-M5-F04
4
M5x0.8
8
13.0
9.0
21.0
25.5
11.2
28.3
25.5
25.0
22.2
16.0
13
AS1201-M5-F06
AS12*1-M5-F06
AS12x1-M5-F06
6
M5x0.8
8
13.0
9.0
21.5
26.0
11.2
28.3
25.5
25.0
22.2
17.0
13
AS2201-01-F06S
AS22*1-01-F06S
AS22x1-01-F06S
6
R1/8
12
15.5
14.6
26.6
33.9
13.8
35.5
30.5
32.4
27.4
17.0
34
AS2201-01-F08S
AS22*1-01-F08S
AS22x1-01-F08S
8
R1/8
12
15.5
14.6
26.6
33.9
13.8
35.5
30.5
32.4
27.4
18.5
31
AS2201-02-F06S
AS22*1-02-F06S
AS22x1-02-F06S
6
R1/4
17
15.5
19.5
28.7
38.5
17.2
40.3
35.3
34.8
29.8
17.0
56
AS2201-02-F08S
AS22*1-02-F08S
AS22x1-02-F08S
8
R1/4
17
15.5
19.5
28.7
38.5
17.2
40.3
35.3
34.8
29.8
18.5
52
AS2201-02-F10S
AS22*1-02-F10S
AS22x1-02-F10S
10
R1/4
17
18.2
19.5
34.5
44.3
18.6
40.3
35.3
34.8
29.8
21.0
52
AS3201-02-F08S
AS32*1-02-F08S
AS32x1-02-F08S
8
R1/4
19
18.2
24.3
32.7
44.9
21.0
48.3
43.3
42.8
37.8
18.5
86
AS3201-02-F10S
AS32*1-02-F10S
AS32x1-02-F10S
10
R1/4
19
18.2
24.3
33.3
45.5
21.0
48.3
43.3
42.8
37.8
21.0
81
AS3201-03-F08S
AS32*1-03-F08S
AS32x1-03-F08S
8
R3/8
19
18.2
24.3
32.7
44.9
19.0
45.8
40.8
40.6
35.6
18.5
93
AS3201-03-F10S
AS32*1-03-F10S
AS32x1-03-F10S
10
R3/8
19
18.2
24.3
33.3
45.5
19.0
45.8
40.8
40.6
35.6
21.0
88
AS4201-04-F10S
AS42*1-04-F10S
AS42x1-04-F10S
10
R1/2
24
22.3
28.5
36.1
50.4
24.6
54.7
49.7
47.4
42.4
21.0
154
AS4201-04-F12S
AS42*1-04-F12S
AS42x1-04-F12S
12
R1/2
24
22.3
28.5
36.1
50.4
24.6
54.7
49.7
47.4
42.4
22.0
146
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D