AS 1F-T - Tamper Proof Speed Controller With One-touch Fitting/In-line Type
SMC
bp3_flow_control_equipment
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as_1f_t.prj},{NB=AS2051F-06T},{GUI=AS2051F-06T},{MODEL1=AS2051F-06T},{OMSC=},{D=6.0},{D1=12.8},{D2=15.5},{D3=7.0},{L1=53.2},{L2=6.7},{L3=35.2},{L4=1.5},{M1=17.0},{CNSMASSEXACT=33},{A1=11.500},{A2=7.000},{A3=13.000},{A4=3.500},{B1=18.340},{B3=12.000},{B2=2.200},{C=1.400},{CC=1.400},{H=13.000},{S=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
M1
[mm]
CNSMASSEXACT
Mass
[g]
AS1001F-23T
AS1001F-23T
AS1001F-23T
3.2
8.4
10.5
4.5
38.0
4.5
26.0
0.7
12.7
8
AS1001F-04T
AS1001F-04T
AS1001F-04T
4.0
9.3
10.5
4.5
39.2
5.2
26.6
0.7
12.7
9
AS1001F-06T
AS1001F-06T
AS1001F-06T
6.0
11.6
10.5
4.5
40.7
6.2
27.7
0.7
13.5
10
AS2001F-04T
AS2001F-04T
AS2001F-04T
4.0
9.3
12.3
7.0
40.7
5.2
31.9
1.5
12.7
15
AS2001F-06T
AS2001F-06T
AS2001F-06T
6.0
11.6
12.3
7.0
44.8
6.3
33.0
1.5
13.5
16
AS2051F-06T
AS2051F-06T
AS2051F-06T
6.0
12.8
15.5
7.0
53.2
6.7
35.2
1.5
17.0
33
AS2051F-08T
AS2051F-08T
AS2051F-08T
8.0
15.2
15.5
7.0
59.8
8.1
36.5
1.5
18.0
36
AS3001F-06T
AS3001F-06T
AS3001F-06T
6.0
12.8
20.6
9.5
59.0
7.4
45.0
1.5
17.0
56
AS3001F-08T
AS3001F-08T
AS3001F-08T
8.0
15.2
20.6
9.5
64.4
8.2
45.8
1.5
18.0
60
AS3001F-10T
AS3001F-10T
AS3001F-10T
10.0
18.5
20.6
9.5
71.6
9.8
47.3
1.5
21.0
64
AS3001F-12T
AS3001F-12T
AS3001F-12T
12.0
20.9
20.6
9.5
76.0
11.0
48.5
1.5
22.0
68
AS4001F-10T
AS4001F-10T
AS4001F-10T
10.0
18.5
27.6
12.0
77.7
11.3
55.4
1.5
21.0
121
AS4001F-12T
AS4001F-12T
AS4001F-12T
12.0
20.9
27.6
12.0
82.1
11.3
56.4
1.5
22.0
125
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D