AS-2F-X900 - Speed Controller with One-touch Fittings / In-line Type / Flame Resistant
SMC
bp3_flow_control_equipment
AS1002F-4002F Speed Controller with One-touch Fittings / In-line Type
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as1002f-4002f/as-2f-x900.prj},{NB=AS2052F-06-X900},{IDNR=},{MODEL=AS2052F-06-X900},{SIZE=(205) 1/4 Standard},{SIZE2=205},{TUBE=(06) dia. 6},{TUBE2=06},{D=6.0},{DN=6.000},{D1=12.8},{D2=4.3},{D3=7.8},{D4=14.0},{L1=53.2},{L2=6.7},{L3=16.3},{L4MAX=33.2},{L4MIN=28.2},{L5=17.0},{L6=22.8},{L7=12.0},{L8=15.7},{M1=17.0},{WEIGHT=19},{AA=1.5},{AB=11.5},{AC=14.6},{AD=13.1},{AE=0.4},{AF=2.5},{AG=4.9},{AH=6.0},{AI=4.0},{AJ=10.0},{AK=13.9},{AL=6.8},{AM=4.3},{AN=1.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
SIZE
Body size
[mm]
TUBE
Tube O.D.
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4MAX
L4 Max.
[mm]
L4MIN
L4 Min.
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
M1
[mm]
WEIGHT
Weight
[g]
AS2052F-06-X900
(205) 1/4 Standard
(06) dia. 6
6.0
12.8
4.3
7.8
14.0
53.2
6.7
16.3
33.2
28.2
17.0
22.8
12.0
15.7
17.0
19
AS2052F-08-X900
(205) 1/4 Standard
(08) dia. 8
8.0
15.2
4.3
7.8
14.0
57.2
8.0
17.6
34.5
29.5
17.0
22.8
12.0
16.1
18.0
22
AS3002F-10-X900
(300) 3/8 Standard
(10) dia. 10
10.0
18.5
4.3
8.0
19.3
70.8
9.8
21.7
41.0
36.0
22.0
25.0
12.0
20.5
21.0
42
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D