10-AS 3 1FS G A - Speed Controller With Compact Indicator/Universal Type/Clean Series/G Thread
SMC
bp3_flow_control_equipment
AS-FS-A Speed Controller With Compact Indicator
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as-fs-a/10-as_3_1fs_g_a.prj},{NB=10-AS3301FS-G02-06A},{GUI=10-AS33*1FS-G02-06A},{CONTROL=0},{TYPE=(10-) Clean},{D=6.0},{T=1/4},{R1=13.157},{H1=21},{D1=10.4},{D11=10.40},{D2=12.9},{D22=12.9},{D3=17.7},{D4=19.0},{L1=20.2},{L11=20.200},{L2=36.1},{L3=21.4},{L33=21.35},{L4=57.8},{L44=57.75},{L5UL=57.2},{L5L=55.7},{AUL=48.70},{AL=47.20},{M=13.0},{W1=9.50},{W2=9.50},{W3=15.20},{W4=11.40},{W5=11.00},{W6=4.50},{W7=22.40},{W8=2.40},{W9=17.40},{W10=11.00},{A1=3.00},{A2=3.00},{A3=1.40},{A4=1.13},{A5=14.40},{A6=0.35},{A7=3.20},{A8=5.40},{A9=0.00},{B1=2.70},{B2=17.00},{B3=11.40},{X=9.7},{Y=6.79},{CNSMASSEXACT=51},{PORT=06}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D
[mm]
T
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5UL
[mm]
L5L
[mm]
AUL
[mm]
AL
[mm]
M
[mm]
CNSMASSEXACT
Mass
[g]
NENN
ⁿ/ₐ
10-AS2301FS-G01-23A
10-AS23*1FS-G01-23A
10-AS2301FS-G01-23A
(10-) Cleam
3.2
1/8
7.2
9.6
14.0
12.6
13.2
24.0
17.5
35.7
36.6
35.1
31.10
29.60
13.0
12
10-AS2301FS-G01-23A
10-AS2301FS-G01-04A
10-AS23*1FS-G01-04A
10-AS2301FS-G01-04A
(10-) Cleam
4.0
1/8
8.2
9.6
14.0
12.6
13.9
25.1
17.5
35.7
36.6
35.1
31.10
29.60
13.0
12
10-AS2301FS-G01-04A
10-AS2301FS-G01-06A
10-AS23*1FS-G01-06A
10-AS2301FS-G01-06A
(10-) Cleam
6.0
1/8
10.4
9.6
14.0
12.6
13.9
26.2
20.4
38.5
36.6
35.1
31.10
29.60
13.0
12
10-AS2301FS-G01-06A
10-AS2301FS-G01-08A
10-AS23*1FS-G01-08A
10-AS2301FS-G01-08A
(10-) Cleam
8.0
1/8
13.2
10.2
14.0
12.6
16.4
30.1
21.5
39.7
36.6
35.1
31.10
29.60
14.2
13
10-AS2301FS-G01-08A
10-AS2301FS-G02-04A
10-AS23*1FS-G02-04A
10-AS2301FS-G02-04A
(10-) Cleam
4.0
1/4
8.2
12.9
15.0
16.6
16.5
29.9
17.5
40.1
43.1
36.6
36.60
35.10
13.3
23
10-AS2301FS-G02-04A
10-AS2301FS-G02-06A
10-AS23*1FS-G02-06A
10-AS2301FS-G02-06A
(10-) Cleam
6.0
1/4
10.4
12.9
15.0
16.6
19.0
33.8
21.4
43.9
43.1
36.6
36.60
35.10
13.3
23
10-AS2301FS-G02-06A
10-AS2301FS-G02-08A
10-AS23*1FS-G02-08A
10-AS2301FS-G02-08A
(10-) Cleam
8.0
1/4
13.2
12.9
15.0
16.6
19.0
34.9
23.5
46.0
43.1
36.6
36.60
35.10
14.2
24
10-AS2301FS-G02-08A
10-AS2301FS-G02-10A
10-AS23*1FS-G02-10A
10-AS2301FS-G02-10A
(10-) Cleam
10.0
1/4
15.9
12.9
15.0
16.6
20.9
38.1
24.7
47.3
43.1
36.6
36.60
35.10
15.6
25
10-AS2301FS-G02-10A
10-AS3301FS-G02-06A
10-AS33*1FS-G02-06A
10-AS3301FS-G02-06A
(10-) Cleam
6.0
1/4
10.4
12.9
17.7
19.0
20.2
36.1
21.4
57.8
57.2
55.7
48.70
47.20
13.0
51
10-AS3301FS-G02-06A
10-AS3301FS-G02-08A
10-AS33*1FS-G02-08A
10-AS3301FS-G02-08A
(10-) Cleam
8.0
1/4
13.2
12.9
17.7
19.0
20.2
38.0
23.5
59.9
57.2
55.7
48.70
47.20
14.2
51
10-AS3301FS-G02-08A
10-AS3301FS-G02-10A
10-AS33*1FS-G02-10A
10-AS3301FS-G02-10A
(10-) Cleam
10.0
1/4
15.9
17.4
17.7
19.0
23.0
42.2
26.1
62.5
57.2
55.7
48.70
47.20
15.6
53
10-AS3301FS-G02-10A
10-AS3301FS-G02-12A
10-AS33*1FS-G02-12A
10-AS3301FS-G02-12A
(10-) Cleam
12.0
1/4
18.5
17.4
17.7
19.0
23.0
43.5
28.3
64.7
57.2
55.7
48.70
47.20
17.0
55
10-AS3301FS-G02-12A
10-AS3301FS-G03-06A
10-AS33*1FS-G03-06A
10-AS3301FS-G03-06A
(10-) Cleam
6.0
3/8
10.4
12.9
17.7
19.0
20.2
36.6
21.4
50.1
49.5
48.0
42.00
40.50
13.3
41
10-AS3301FS-G03-06A
10-AS3301FS-G03-08A
10-AS33*1FS-G03-08A
10-AS3301FS-G03-08A
(10-) Cleam
8.0
3/8
13.2
12.9
17.7
19.0
20.2
38.0
23.5
52.2
49.5
48.0
42.00
40.50
14.2
42
10-AS3301FS-G03-08A
10-AS3301FS-G03-10A
10-AS33*1FS-G03-10A
10-AS3301FS-G03-10A
(10-) Cleam
10.0
3/8
15.9
17.4
17.7
19.0
23.0
42.2
26.1
54.8
49.5
48.0
42.00
40.50
15.6
43
10-AS3301FS-G03-10A
10-AS3301FS-G03-12A
10-AS33*1FS-G03-12A
10-AS3301FS-G03-12A
(10-) Cleam
12.0
3/8
18.5
17.4
17.7
19.0
23.0
43.5
28.3
57.0
49.5
48.0
42.00
40.50
17.0
45
10-AS3301FS-G03-12A
10-AS4301FS-G04-10A
10-AS43*1FS-G04-10A
10-AS4301FS-G04-10A
(10-) Cleam
10.0
1/2
15.9
17.4
19.7
24.0
25.6
47.9
26.1
61.2
58.4
56.9
49.40
47.90
15.6
75
10-AS4301FS-G04-10A
10-AS4301FS-G04-12A
10-AS43*1FS-G04-12A
10-AS4301FS-G04-12A
(10-) Cleam
12.0
1/2
18.5
21.0
19.7
24.0
26.2
49.8
28.3
63.4
58.4
56.9
49.40
47.90
17.0
77
10-AS4301FS-G04-12A
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D