10-AS 2FM/FC A INCH - Speed Controller with One-touch Fittings(Inch)/Push-lock Type/In-line Type/Clean Series
SMC
bp3_flow_control_equipment
as-fm_fc
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as-fm_fc/10_as_2fm_fc_a_inch.prj},{NB=10-AS1002FM-07A},{GUI=10-AS1002F*-07A},{TYPE=(10) Clean Series},{RANGE=FM},{D=1/4},{DX=6.350},{D1=12.0},{X=10.9},{Y=0.0},{D2=3.3},{D3=5.5},{D4=9.4},{D5=10},{L1=40.1},{L2=6.2},{L3=12.9},{L4MAX=25.2},{L4MIN=24.1},{L5=11.0},{L6=15.4},{L7=8.8},{L8=12.8},{M1=13.5},{CNSMASSEXACT=5.2},{DH=7.14},{LH1=1.5},{LH2=0.9},{LH3=1.20},{LH4=0.7},{LV1=9.4},{LV2=6.50},{LV3=5.4},{LV4=1.2},{DV=5.5},{BODY=100},{PORT=07}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D
Applicable tubing O.D.
ⁿ/ₐ
D1
[mm]
X
[mm]
Y
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4MAX
MAX.
[mm]
L4MIN
MIN.
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
M1
[mm]
CNSMASSEXACT
Mass
[g]
10-AS1002FM-01A
10-AS1002F*-01A
10-AS1002FM-01A
(10) Clean Series
1/8
8.4
6.7
9.5
3.3
5.5
9.4
10
36.6
5.1
11.8
24.1
23.0
11.0
15.4
8.8
10.1
13.5
3.7
10-AS1002FM-03A
10-AS1002F*-03A
10-AS1002FM-03A
(10) Clean Series
5/32
9.3
7.7
10.0
3.3
5.5
9.4
10
37.6
5.1
11.8
24.1
23.0
11.0
15.4
8.8
10.1
13.5
4.0
10-AS1002FM-07A
10-AS1002F*-07A
10-AS1002FM-07A
(10) Clean Series
1/4
12.0
10.9
0.0
3.3
5.5
9.4
10
40.1
6.2
12.9
25.2
24.1
11.0
15.4
8.8
12.8
13.5
5.2
10-AS2002FM-03A
10-AS2002F*-03A
10-AS2002FM-03A
(10) Clean Series
5/32
9.3
7.7
10.0
3.3
5.5
12.0
12
41.3
6.3
13.4
31.4
30.0
12.6
17.0
10.5
12.3
13.5
6.1
10-AS2002FM-07A
10-AS2002F*-07A
10-AS2002FM-07A
(10) Clean Series
1/4
12.0
10.9
0.0
3.3
5.5
12.0
12
43.2
6.5
13.6
31.6
30.2
12.6
17.0
10.5
12.8
13.5
7.1
10-AS2052FM-07A
10-AS2052F*-07A
10-AS2052FM-07A
(10) Clean Series
1/4
13.2
12.0
0.0
4.3
7.8
13.0
16
52.2
7.6
17.2
36.2
34.6
17.0
22.5
12.0
16.1
17.0
12.1
10-AS2052FM-09A
10-AS2052F*-09A
10-AS2052FM-09A
(10) Clean Series
5/16
15.2
13.5
0.0
4.3
7.8
13.0
16
56.0
8.5
18.1
37.1
35.5
17.0
22.5
12.0
16.1
19.0
13.8
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D