AKH (Inch) - Male Connector Type Check Valve
SMC
bp3_flow_control_equipment
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/akh_mc_inch.prj},{NB=AKH09A-N01S},{GUI=AKH09*-N01S},{OD=5/16},{OD1=7.938},{NPT=1/8},{MODEL=AKH09x-N01S},{DIRECTION=A},{H=14.29},{L=31.7},{A=27.7},{M=18.5},{EA=6.5},{CNSMASSEXACT=16},{MODEL1=AKH09},{MODEL2=N01S},{ND=9.728},{LV1=1.5},{LV2=1.9},{LV3=17.4},{LV4=7.9},{LV5=0.0},{DH1=13.5},{DH2=9.0},{DH3=14.0},{DH4=13.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.
ⁿ/ₐ
NPT
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Hexagon width across flats
[mm]
L
[mm]
A
[mm]
M
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
AKH03A-U10/32
AKH03*-U10/32
5/32
10-32 UNF
AKH03x-U10/32
8.00
24.3
21.2
12.7
2.8
5
AKH03A-N01S
AKH03*-N01S
5/32
1/8
AKH03x-N01S
11.11
24.6
20.6
12.7
2.8
10
AKH07A-U10/32
AKH07*-U10/32
1/4
10-32 UNF
AKH07x-U10/32
11.11
25.8
22.7
13.6
2.8
10
AKH07A-N01S
AKH07*-N01S
1/4
1/8
AKH07x-N01S
11.11
26.9
22.9
13.6
6.5
11
AKH07A-N02S
AKH07*-N02S
1/4
1/4
AKH07x-N02S
14.29
31.0
25.0
17.0
6.5
18
AKH09A-N01S
AKH09*-N01S
5/16
1/8
AKH09x-N01S
14.29
31.7
27.7
18.5
6.5
16
AKH09A-N02S
AKH09*-N02S
5/16
1/4
AKH09x-N02S
14.29
42.0
36.0
18.5
14.0
24
AKH09A-N03S
AKH09*-N03S
5/16
3/8
AKH09x-N03S
17.46
42.0
35.5
18.5
14.0
43
AKH11A-N02S
AKH11*-N02S
3/8
1/4
AKH11x-N02S
17.46
54.2
48.3
21.0
24.0
47
AKH11A-N03S
AKH11*-N03S
3/8
3/8
AKH11x-N03S
17.46
47.2
40.7
21.0
24.0
40
AKH11A-N04S
AKH11*-N04S
3/8
1/2
AKH11x-N04S
22.23
49.2
41.2
21.0
24.0
79
AKH13A-N03S
AKH13*-N03S
1/2
3/8
AKH13x-N03S
22.23
60.5
54.0
22.0
34.0
87
AKH13A-N04S
AKH13*-N04S
1/2
1/2
AKH13x-N04S
22.23
54.5
46.5
22.0
34.0
85
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D