VXS22/23 For steam - Pilot Operated/Zero Pressure Differential Operation 2 Port Solenoid Valve
SMC
bp1_process_valve
VX 2/3 Port Valve for FLuid Control
VXS22-23 2 Port Solenoid Valve Pilot Operated
Powered by
CAD模型選擇
{smc/bp1_process_valve/vx/vxs22-23/vxs22_23.prj},{NB=VXS2230S-03-1GR1},{PN=16.662},{A=85.5},{B=11},{C=35},{D=50},{E=22.5},{F=30.0},{H=20.0},{J=22.0},{K=40},{LGCB=77.0},{LCCB=71.0},{LTCB=71.0},{MGB=33.0},{MCB=51.5},{N=106.5},{R=72.5},{BA=52},{BB=67},{BD=14},{BE=1.6},{BF=22.5},{BG=5.5},{BH=7.5},{BI=28},{AA=14.5},{AB=28.0},{AC=32.0},{AD=16.0},{AE=4.7},{AF=6.0},{AG=13.5},{AH=7.0},{AI=45.0},{AJ=7.5},{AK=7.0},{AL=10.5},{AM=7.4},{AN=4.0},{AO=7.0},{AP=5.0},{AQ=4.0},{AR=40.0},{AS=37.0},{AT=21.5},{AU=9.0},{AV=31.5},{AW=31.4},{AX=13.6},{AY=32.0},{AZ=10.2},{CA=22.5},{CB=32.0},{CC=43.4},{CD=10.5},{CE=35.0},{CF=3.5},{IDNR=},{SERIE=VXS},{MODEL=22},{SIZE=(3) 10},{PORT=(03) 3/8},{SIZE2=3},{OPTION=S},{SUFFIX=},{THREAD=},{VOLTAGE=1},{ENTRY=G},{BRACKET=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
SIZE
Orifice size
[mm]
PORT
Port size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
R
[mm]
VXS2230S-02-1GR1
(3) 10
(02) 1/4
85.5
11
35
50
22.5
30.0
20.0
22.0
40
77.0
33.0
106.5
72.5
VXS2230S-03-1GR1
(3) 10
(03) 3/8
85.5
11
35
50
22.5
30.0
20.0
22.0
40
77.0
33.0
106.5
72.5
VXS2240S-04-1GR1
(4) 15
(04) 1/2
92.5
14
35
63
22.5
37.0
26.0
29.5
52
84.0
33.0
106.5
72.5
VXS2350S-06-1GR1
(5) 20
(06) 3/4
109.0
18
40
80
25.0
47.5
32.5
36.0
65
100.5
36.0
109.0
77.0
VXS2360S-10-1GR1
(6) 25
(10) 1
115.0
21
40
90
25.0
55.0
35.0
40.5
70
106.5
36.0
109.0
77.0
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D