VXA31/32 - Direct Air Operated 3 Port Valve
SMC
bp1_process_valve
VX 2/3 Port Valve for FLuid Control
VXA31-32 Direct Operated 3 Port
Powered by
CAD模型選擇
{smc/bp1_process_valve/vx/vxa31-32/vxa31-32.prj},{NB=VXA3134-02(P)},{IDNR=},{MODEL=VXA31},{ORIFICE=(3) 3mm},{PORT=(02) 1/4},{SEAL=NBR},{BODY=Brass},{HOLDER=P},{OPTION=},{THREAD=},{BRACKET=},{A=19},{B=20},{C=18},{D=20},{E=22.5},{F=42.5},{G=71},{H=81},{J=21},{PN=13.16},{PK=11.45},{K=6.0},{L=29},{M=14.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ORIFICE
Orifice size
ⁿ/ₐ
PORT
Port size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
VXA3114-01(P)
(1) 1.5mm
(01) 1/8
19
20
18
20
22.5
42.5
71
81
21
6.0
29
14.5
VXA3114-02(P)
(1) 1.5mm
(02) 1/4
19
20
18
20
22.5
42.5
71
81
21
6.0
29
14.5
VXA3124-01(P)
(2) 2.2mm
(01) 1/8
19
20
18
20
22.5
42.5
71
81
21
6.0
29
14.5
VXA3124-02(P)
(2) 2.2mm
(02) 1/4
19
20
18
20
22.5
42.5
71
81
21
6.0
29
14.5
VXA3134-01(P)
(3) 3mm
(01) 1/8
19
20
18
20
22.5
42.5
71
81
21
6.0
29
14.5
VXA3134-02(P)
(3) 3mm
(02) 1/4
19
20
18
20
22.5
42.5
71
81
21
6.0
29
14.5
VXA3224-02(P)
(2) 2.2mm
(02) 1/4
25
20
21
20
27.5
47.5
80
90
27
7.5
32
17.0
VXA3224-03(P)
(2) 2.2mm
(03) 3/8
25
20
21
20
27.5
47.5
80
90
27
7.5
32
17.0
VXA3234-02(P)
(3) 3mm
(02) 1/4
25
20
21
20
27.5
47.5
80
90
27
7.5
32
17.0
VXA3234-03(P)
(3) 3mm
(03) 3/8
25
20
21
20
27.5
47.5
80
90
27
7.5
32
17.0
VXA3244-02(P)
(4) 4mm
(02) 1/4
25
20
21
20
27.5
47.5
80
90
27
7.5
32
17.0
VXA3244-03(P)
(4) 4mm
(03) 3/8
25
20
21
20
27.5
47.5
80
90
27
7.5
32
17.0
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D