VX21/22/23 3 - Direct Operated 2 Port Solenoid Valve (for Oil)
SMC
bp1_process_valve
VX 2/3 Port Valve for FLuid Control
VX21-22-23 New Direct Operated 2 Port Solenoid Valve
Powered by
CAD模型選擇
{smc/bp1_process_valve/vx/new_vx21-22-23/vx21_22_23_3.prj},{NB=VX223AA},{A=22.0},{B=45},{B1=22.5},{C=74.5},{D=35},{E=10.5},{F=22.0},{R1=30.0},{R2=1},{R3=14.5},{R4=2},{R5=13.84},{R6=3.5},{R7=4.00},{R8=9},{R9=1.3},{R10=0.75},{R11=0.75},{L1=12.0},{L2=17.0},{L3=10.98},{L4=16.22},{L5=7.72},{L6=27.7},{L7=0.00},{L8=1.62},{L9=2.0},{L10=10.98},{L11=43.68},{L12=20.0},{L13=28.0},{L14=55.0},{L15=21.0},{L16=1.5},{L17=1.12},{L18=21.0},{L19=15.17},{L20=15.25},{L21=18.54},{L22=16.3},{L23=15.30},{L24=34.6},{L25=4.0},{L26=4.5},{L27=4.65},{L28=18.9},{L29=23.38},{L30=26.0},{L31=58.6},{L32=7.0},{L33=1.48},{L34=23.0},{L35=9.25},{L36=28},{L37=17.50},{L38=29.4},{L39=31.4},{L40=4.60},{LAL41=18.40},{LAL42=70.72},{LAL43=-2.8},{BODY=A},{LEAD=A},{SPECIAL=},{OTHERS=},{BRACKET=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SIZE
Size-Valve type
ⁿ/ₐ
P
Port size
ⁿ/ₐ
A
[mm]
B
[mm]
B1
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
M
[mm]
U
[mm]
W
[mm]
X
[mm]
Y
[mm]
VX213AA
1-Single unit N.C.
1/8,1/4
19.0
43
21.0
61.0
30
9.5
20.0
27.0
42.0
0.0
0.0
12.8
46
36
11
6
VX223AA
2-Single unit N.C.
1/4,3/8
22.0
45
22.5
74.5
35
10.5
22.0
29.5
53.5
0.0
0.0
19.0
56
46
13
7
VX233AA
3-Single unit N.C.
1/4,3/8
22.0
45
22.5
79.0
40
10.5
24.5
32.0
57.5
0.0
0.0
19.0
56
46
13
7
VX233GA
3-Single unit N.C.
1/2
29.5
50
25.0
85.5
40
14.0
24.5
32.0
61.0
0.0
0.0
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D