VCW - Direct Operated 2 Port Solenoid Valve for Water
SMC
bp1_process_valve
VC Direct operated 2 Port Valve
VCW Direct Operated 2 Port Solenoid Valve for Water
Powered by
CAD模型選擇
{smc/bp1_process_valve/vc/vcw/vcw.prj},{NB=VCW31-5G-3-03-Q()},{IDNR=},{MODEL=VCW},{SERIES=Class 3},{PORT=3/8 (10A)},{VALVE=1},{VOLTAGE=5},{ELECTRICAL=G},{POSITION=},{ORIFICE=3},{THREAD=},{BODY=B},{SEAL=NBR},{SYMBOL=},{BRACKET=},{A=22.0},{B=40},{C=80.5},{C1=88.0},{D=36.5},{E=11.0},{F=15.0},{G=29.0},{H=32},{I=10.00},{J=7.2},{K=20.0},{L=19.0},{M=M5},{MT=5},{N=11.5},{O=10.7},{P=7.00},{Q=13.65},{GQ=24},{GR=56.5},{CQ=46},{CR=54.5},{DQ=60},{DR=52.0},{DS=48.5},{TQ=101},{TR=54.5},{TS=68},{PN=16.66},{PK=14.95},{BA=42},{BB=52},{BC=30},{BD=40},{BE=19.0},{BF=19.0},{BG=6},{BH=5.5},{BJ=7},{BL=19}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SERIES
Series
ⁿ/ₐ
PORT
Port size
ⁿ/ₐ
A
[mm]
B
[mm]
C
Closed
[mm]
C1
Open
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
MT
Mt
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
GQ
[mm]
GR
[mm]
CQ
[mm]
CR
[mm]
DQ
[mm]
DR
[mm]
DS
[mm]
TQ
[mm]
TR
[mm]
TS
[mm]
BA
[mm]
BB
[mm]
BC
[mm]
BD
[mm]
BE
[mm]
BF
[mm]
BG
[mm]
BH
[mm]
BJ
[mm]
BL
[mm]
VCW21-5G-2-01-Q()
Class 2
1/8 (6A)
13.5
28
64.0
71.5
31.0
6.5
12.5
20.0
28
11.95
6.3
14.0
12.8
M4
4
9.4
10.1
7.45
6.24
22
45.0
44
43.0
58
40.5
46.5
99
43.0
66
34
40
25
30
12.8
12.8
5
4.5
6
13
VCW21-5G-2-02-Q()
Class 2
1/4 (8A)
18.0
36
67.0
74.5
31.0
8.5
12.5
20.0
28
4.70
7.3
18.0
12.8
M4
4
9.5
10.1
7.45
6.24
22
46.0
44
44.0
58
41.5
46.5
99
44.0
66
34
40
25
30
12.8
12.8
5
4.5
6
13
VCW31-5G-3-02-Q()
Class 3
1/4 (8A)
22.0
40
80.5
88.0
36.5
11.0
15.0
29.0
32
10.00
7.2
20.0
19.0
M5
5
11.5
10.7
7.00
13.65
24
56.5
46
54.5
60
52.0
48.5
101
54.5
68
42
52
30
40
19.0
19.0
6
5.5
7
19
VCW31-5G-3-03-Q()
Class 3
3/8 (10A)
22.0
40
80.5
88.0
36.5
11.0
15.0
29.0
32
10.00
7.2
20.0
19.0
M5
5
11.5
10.7
7.00
13.65
24
56.5
46
54.5
60
52.0
48.5
101
54.5
68
42
52
30
40
19.0
19.0
6
5.5
7
19
VCW31-5G-3-04-Q()
Class 3
1/2 (15A)
30.0
50
85.5
93.0
36.5
13.5
15.0
31.2
32
4.50
8.8
25.0
23.0
M5
5
13.9
10.7
7.00
13.65
24
59.0
46
57.0
60
54.5
48.5
101
57.0
68
48
56
36
44
23.0
23.0
6
5.5
7
23
VCW41-5G-3-02-Q()
Class 4
1/4 (8A)
22.0
45
89.0
96.5
41.0
11.0
17.0
31.2
36
9.00
8.9
22.5
23.0
M5
5
12.3
14.0
6.86
17.94
26
64.5
48
62.5
62
60.0
50.5
103
62.5
70
42
52
30
40
23.0
23.0
6
5.5
7
19
VCW41-5G-3-03-Q()
Class 4
3/8 (10A)
22.0
45
89.0
96.5
41.0
11.0
17.0
31.2
36
9.00
8.9
22.5
23.0
M5
5
12.3
14.0
6.86
17.94
26
64.5
48
62.5
62
60.0
50.5
103
62.5
70
42
52
30
40
23.0
23.0
6
5.5
7
19
VCW41-5G-3-04-Q()
Class 4
1/2 (15A)
30.0
50
93.5
101.0
41.0
13.5
17.0
31.2
36
4.50
7.2
25.0
23.0
M5
5
13.9
14.0
6.86
17.94
26
66.5
48
64.5
62
62.0
50.5
103
64.5
70
48
56
36
44
23.0
23.0
6
5.5
7
23
VCW41-5G-3-06-Q()
Class 4
3/4 (20A)
35.0
60
101.0
108.5
41.0
17.5
17.0
38.0
36
7.50
14.8
30.0
28.5
M5
5
18.0
14.0
6.86
17.94
26
70.0
48
68.0
62
65.5
50.5
103
68.0
70
56
65
44
53
28.2
28.2
6
5.5
7
26
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D