VCL (For Manifold) - Direct Operated 2 Port Solenoid Valve for Oil for Manifold
SMC
bp1_process_valve
VC Direct operated 2 Port Valve
VCL Direct Operated 2 Port Solenoid Valve for Oil
Powered by
CAD模型選擇
{smc/bp1_process_valve/vc/vcl/vcl_3.prj},{NB=VCL23-5G-2--Q()},{IDNR=},{MODEL=VCL},{SERIES=Class 2},{VOLTAGE=5},{ELECTRICAL=G},{POSITION=},{ORIFICE=2},{BODY=C37},{SEAL=FKM},{CLASS=Class B},{SYMBOL=},{OPTION=},{A=13.5},{B=28},{C=64.0},{D=31.0},{E=6.5},{F=12.5},{H=28},{K=14.0},{L=12.8},{M=M4},{MN=4},{MK=3.24},{N=4.5},{GQ=22},{GV=23},{GR=45.0},{CQ=44},{CR=43.0},{DQ=58},{DR=40.5},{DS=46.5},{TQ=99},{TR=43.0},{TS=66},{TU=83.0},{AB1=28},{AB2=22.3},{A1=1.5},{B1=26},{A2=7.9},{A3=5.0},{TA=20.0},{B2=12.0},{EC=26},{EX=9.6},{Q1=36.4},{Q2=3.0},{Q3=27.8},{Q4=2.5},{Q5=7.0},{Q6=4.6},{Q7=24.1},{Q1H=12.5},{Q2H=25.0},{Q3H=10.0},{CH=8},{CH1=18.6},{RH=52.3},{BA=34},{BB=40},{BC=25},{BD=30},{BG=5},{BH=4.5},{BJ=6},{BL=13},{AA=17.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
SERIES
Series
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
[mm]
K
[mm]
L
[mm]
M
[mm]
MN
[mm]
MK
[mm]
N
[mm]
GQ
[mm]
GV
[mm]
GR
[mm]
CQ
[mm]
CR
[mm]
DQ
[mm]
DR
[mm]
DS
[mm]
TQ
[mm]
TR
[mm]
TS
[mm]
TU
[mm]
VCL23-5G-2--Q()
Class 2
13.5
28
64.0
31.0
6.5
12.5
28
14.0
12.8
M4
4
3.24
4.5
22
23
45.0
44
43.0
58
40.5
46.5
99
43.0
66
83.0
VCL33-5G-3--Q()
Class 3
22.0
40
81.5
36.5
11.0
15.0
32
20.0
19.0
M5
5
4.13
8.0
24
25
56.5
46
54.5
60
52.0
48.5
101
54.5
68
99.0
VCL43-5G-3--Q()
Class 4
22.0
45
89.0
41.0
11.0
17.0
36
22.5
23.0
M5
5
4.13
8.0
26
26
64.5
48
62.5
62
60.0
50.5
103
62.5
70
107.0
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D