DIN 137 B - FN 530 - schwarz - Lock washers, corrugated
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Sicherungsscheiben
DIN 137 B
Spring steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/sicherungsscheiben/din_137_b/fs/din_137_b_sw_fn530.prj},{NB=SFS FN 530 125542 Federscheibe DIN 137 Federstahl schwarz B8},{ARTNR=125542},{WERKSTOFF=Federstahl },{GUETE=},{OBERFLAECHE=schwarz},{VERPACKUNG=1000},{SFSNR=530},{D=8.000},{DA=8.400},{DW=15.000},{S=0.800},{H=1.500},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal size
[mm]
DA
Transition diameter
[mm]
DW
Diameter of the bearing face
[mm]
S
Height
[mm]
H
Height
[mm]
SFS FN 530 125533 Federsc...
125533
Federstahl
schwarz
1000
530
3.000
3.200
8.000
0.500
0.800
SFS FN 530 125535 Federsc...
125535
Federstahl
schwarz
1000
530
4.000
4.300
9.000
0.500
1.000
SFS FN 530 125537 Federsc...
125537
Federstahl
schwarz
1000
530
5.000
5.300
11.000
0.500
1.100
SFS FN 530 148276 Federsc...
148276
Federstahl
schwarz
1000
530
6.000
6.400
12.000
0.500
1.300
SFS FN 530 125542 Federsc...
125542
Federstahl
schwarz
1000
530
8.000
8.400
15.000
0.800
1.500
SFS FN 530 147547 Federsc...
147547
Federstahl
schwarz
1000
530
10.000
10.500
21.000
1.000
2.100
SFS FN 530 125545 Federsc...
125545
Federstahl
schwarz
500
530
12.000
13.000
24.000
1.200
2.500
SFS FN 530 125548 Federsc...
125548
Federstahl
schwarz
250
530
16.000
17.000
30.000
1.600
3.200
SFS FN 530 285154 Federsc...
285154
Federstahl
schwarz
200
530
20.000
21.000
36.000
1.600
3.700
SFS FN 530 125550 Federsc...
125550
Federstahl
schwarz
100
530
24.000
25.000
44.000
1.800
4.100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D