DIN 74361 C - FN 636 - verzinkt blau - Disc wheels for motor vehicles and traillers, form C
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Federringe
DIN 74361 C
Spring steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/federringe/din_74361_c/fs/din_74361_2_c_a2k_fn636.prj},{NB=SFS FN 636 285574 Ring DIN 74361-2 Federstahl verzinkt blau C16.5},{ARTNR=285574},{WERKSTOFF=Federstahl },{GUETE=},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=100},{SFSNR=636},{D6=16.5},{D7=29},{D8=20.0},{H6=7},{R1=16},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D6
+0.5/0
[mm]
D7
[mm]
D8
[mm]
H6
+1/0
[mm]
R1
±0.5
[mm]
SFS FN 636 285573 Ring DI...
285573
Federstahl
verzinkt blau
100
636
12.5
23
14.5
5
12
SFS FN 636 148260 Ring DI...
148260
Federstahl
verzinkt blau
100
636
14.5
26
17.0
6
14
SFS FN 636 285574 Ring DI...
285574
Federstahl
verzinkt blau
100
636
16.5
29
20.0
7
16
SFS FN 636 138394 Ring DI...
138394
Federstahl
verzinkt blau
100
636
18.5
29
20.0
7
16
SFS FN 636 285575 Ring DI...
285575
Federstahl
verzinkt blau
100
636
20.5
34
24.0
8
18
SFS FN 636 148261 Ring DI...
148261
Federstahl
verzinkt blau
100
636
22.5
34
24.0
8
18
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D