DIN 917 - FN 8212 - 6, verchromt - Hexagon cap nuts, low form
SFS Group Schweiz AG
3 Muttern Stahl, Gewindeeinsätze
Sechskantmuttern
DIN 917
Steel
Powered by
CAD模型選擇
{sfs_unimarket/muttern_stahl/sechskantmuttern/din_917/st/din_917_cr_fn8212.prj},{NB=SFS FN 8212 282914 Sechskant-Hutmutter DIN 917 Stahl 6 verchromt M5},{ARTNR=282914},{WERKSTOFF=Stahl},{GUETE=6},{OBERFLAECHE=verchromt},{VERPACKUNG=100},{SFSNR=8212},{NENN=M5},{D=5.000},{D1=4.134},{P=0.800},{DA=5.750},{DW=6.800},{X=1.200},{G2=0.000},{M=7.000},{R=10.000},{S=8.000},{T=5.440},{FORM=0.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
DA
Diameter of the countersink
[mm]
DW
Diameter of the bearing face
[mm]
X
Length of the thread run-out
[mm]
G2
Undercut length from M12 on
[mm]
M
Overall hight
[mm]
R
Radius
[mm]
S
Width accross flats
[mm]
T
Thread depth
[mm]
FORM
ⁿ/ₐ
SFS FN 8212 282913 Sechsk...
282913
Stahl
6
verchromt
100
8212
4.000
3.242
0.700
4.600
5.800
1.050
0.000
5.500
8.000
7.000
4.640
0.000
SFS FN 8212 282914 Sechsk...
282914
Stahl
6
verchromt
100
8212
5.000
4.134
0.800
5.750
6.800
1.200
0.000
7.000
10.000
8.000
5.440
0.000
SFS FN 8212 282915 Sechsk...
282915
Stahl
6
verchromt
100
8212
6.000
4.917
1.000
6.750
8.800
1.500
0.000
9.000
12.000
10.000
7.290
0.000
SFS FN 8212 282916 Sechsk...
282916
Stahl
6
verchromt
50
8212
8.000
6.647
1.250
8.750
11.300
1.870
0.000
12.000
15.000
13.000
9.790
0.000
SFS FN 8212 282917 Sechsk...
282917
Stahl
6
verchromt
50
8212
10.000
8.376
1.500
10.800
14.300
2.250
0.000
14.000
20.000
16.000
11.350
0.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D