11 - Countersunk chipboard screws T with shank steel znb
SFS Group Schweiz AG
9 Holzbefestiger Stahl
Wood screws
Powered by
CAD模型選擇
{sfs_unimarket/holzbefestiger_stahl/holzschrauben/fn_11.prj},{NB=127217},{ARTNR=127217},{FN=11},{WERKSTOFF=Stahl einsatzgehärtet},{OBERFLAECHE=Verzinkt blau passiviert},{VERPACKUNG=500},{SCHAFT=Mit Schaft},{ANT=T 25},{ANT1=T25},{D1=5.0},{L=40},{D2=10},{P=2.200},{A=4.500},{T=1.510},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
FN
ⁿ/ₐ
CNSORDERNO
Beschreibung
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SCHAFT
Schaft
ⁿ/ₐ
ANT
Drive
ⁿ/ₐ
D1
Thread
[mm]
L
Length
[mm]
D2
Head diameter
[mm]
127187
127187
11
SeSps Sch T10 ST znb,3x25...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
T 10
3.0
25
6
127191
127191
11
SeSps Sch T10 ST znb,3x30...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
T 10
3.0
30
6
305561
305561
11
SeSps Sch T15 ST znb,3.5x...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
T 15
3.5
30
7
305562
305562
11
SeSps Sch T15 ST znb,3.5x...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
T 15
3.5
35
7
305563
305563
11
SeSps Sch T15 ST znb,3.5x...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
T 15
3.5
40
7
305564
305564
11
SeSps Sch T15 ST znb,3.5x...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
T 15
3.5
45
7
127197
127197
11
SeSps Sch T20 ST znb,4x30...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
T 20
4.0
30
8
127200
127200
11
SeSps Sch T20 ST znb,4x35...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
T 20
4.0
35
8
127201
127201
11
SeSps Sch T20 ST znb,4x40...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
T 20
4.0
40
8
127203
127203
11
SeSps Sch T20 ST znb,4x45...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
T 20
4.0
45
8
127204
127204
11
SeSps Sch T20 ST znb,4x50...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
T 20
4.0
50
8
158118
158118
11
SeSps Sch T20 ST znb,4x60...
Case hardened steel
Galvanized; blue passivat...
200
With shaft
T 20
4.0
60
8
158119
158119
11
SeSps Sch T20 ST znb,4x70...
Case hardened steel
Galvanized; blue passivat...
200
With shaft
T 20
4.0
70
8
127205
127205
11
SeSps Sch T25 ST znb,4.5x...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
T 25
4.5
30
9
127207
127207
11
SeSps Sch T25 ST znb,4.5x...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
T 25
4.5
35
9
127208
127208
11
SeSps Sch T25 ST znb,4.5x...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
T 25
4.5
40
9
127210
127210
11
SeSps Sch T25 ST znb,4.5x...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
T 25
4.5
45
9
127213
127213
11
SeSps Sch T25 ST znb,4.5x...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
T 25
4.5
50
9
158121
158121
11
SeSps Sch T25 ST znb,4.5x...
Case hardened steel
Galvanized; blue passivat...
200
With shaft
T 25
4.5
60
9
158122
158122
11
SeSps Sch T25 ST znb,4.5x...
Case hardened steel
Galvanized; blue passivat...
200
With shaft
T 25
4.5
70
9
155703
155703
11
SeSps Sch T25 ST znb,4.5x...
Case hardened steel
Galvanized; blue passivat...
200
With shaft
T 25
4.5
80
9
127215
127215
11
SeSps Sch T25 ST znb,5x30...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
T 25
5.0
30
10
127216
127216
11
SeSps Sch T25 ST znb,5x35...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
T 25
5.0
35
10
127217
127217
11
SeSps Sch T25 ST znb,5x40...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
T 25
5.0
40
10
127219
127219
11
SeSps Sch T25 ST znb,5x45...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
T 25
5.0
45
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D