您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 551 (ISO 4766) - FN 8220 - Polyamid 6.6, weiss - Slotted set screws with flat point
SFS Group Schweiz AG
12 Buntmetall/Kunststoff
verbindungselemente_k
DIN 551
Plastic material
Powered by
CAD模型選擇
{sfs_unimarket/buntmetall_kunststoff/verbindungselemente_k/din_551/kunststoff/din_551_pa_fn8220.prj},{NB=SFS FN 8220 150883 Gewindestift DIN 551 Polyamid 6.6 weiss M5x12},{ARTNR=150883},{WERKSTOFF=Polyamid 6.6 },{GUETE=},{OBERFLAECHE=weiss},{VERPACKUNG=200},{SFSNR=8220},{D=5.000},{D3=4.019},{P=0.800},{L=12.000},{N=0.800},{T=1.630},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
N
Width of slot
[mm]
T
Depth of the driving feature
[mm]
SFS FN 8220 115633 Gewind...
115633
Polyamid 6.6
weiss
200
8220
4.000
3.141
0.700
5.000
0.600
1.420
SFS FN 8220 150873 Gewind...
150873
Polyamid 6.6
weiss
200
8220
4.000
3.141
0.700
6.000
0.600
1.420
SFS FN 8220 115636 Gewind...
115636
Polyamid 6.6
weiss
200
8220
4.000
3.141
0.700
8.000
0.600
1.420
SFS FN 8220 150875 Gewind...
150875
Polyamid 6.6
weiss
200
8220
4.000
3.141
0.700
10.000
0.600
1.420
SFS FN 8220 150877 Gewind...
150877
Polyamid 6.6
weiss
200
8220
4.000
3.141
0.700
12.000
0.600
1.420
SFS FN 8220 150879 Gewind...
150879
Polyamid 6.6
weiss
200
8220
5.000
4.019
0.800
6.000
0.800
1.630
SFS FN 8220 115637 Gewind...
115637
Polyamid 6.6
weiss
200
8220
5.000
4.019
0.800
8.000
0.800
1.630
SFS FN 8220 150881 Gewind...
150881
Polyamid 6.6
weiss
200
8220
5.000
4.019
0.800
10.000
0.800
1.630
SFS FN 8220 150883 Gewind...
150883
Polyamid 6.6
weiss
200
8220
5.000
4.019
0.800
12.000
0.800
1.630
SFS FN 8220 115639 Gewind...
115639
Polyamid 6.6
weiss
200
8220
6.000
4.773
1.000
8.000
1.000
2.000
SFS FN 8220 115641 Gewind...
115641
Polyamid 6.6
weiss
200
8220
6.000
4.773
1.000
10.000
1.000
2.000
SFS FN 8220 150885 Gewind...
150885
Polyamid 6.6
weiss
200
8220
6.000
4.773
1.000
12.000
1.000
2.000
SFS FN 8220 150886 Gewind...
150886
Polyamid 6.6
weiss
200
8220
6.000
4.773
1.000
16.000
1.000
2.000
SFS FN 8220 115643 Gewind...
115643
Polyamid 6.6
weiss
200
8220
6.000
4.773
1.000
20.000
1.000
2.000
SFS FN 8220 115644 Gewind...
115644
Polyamid 6.6
weiss
100
8220
8.000
6.466
1.250
10.000
1.200
2.500
SFS FN 8220 150888 Gewind...
150888
Polyamid 6.6
weiss
100
8220
8.000
6.466
1.250
16.000
1.200
2.500
SFS FN 8220 115646 Gewind...
115646
Polyamid 6.6
weiss
100
8220
8.000
6.466
1.250
20.000
1.200
2.500
SFS FN 8220 150890 Gewind...
150890
Polyamid 6.6
weiss
100
8220
10.000
8.160
1.500
20.000
1.600
3.000
SFS FN 8220 150892 Gewind...
150892
Polyamid 6.6
weiss
100
8220
10.000
8.160
1.500
25.000
1.600
3.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D