FN 3561 - GESIPA Blindnietmuttern flachrund gerändelt Stahl
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindnietmuttern
Standard
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindnietmuttern/standard/gesipa_fn_3561.prj},{NB=SFS FN 3561 593445 Blindnietmutter flachrund geraendelt Stahl M6 9x21 KL 5.5-8},{IDNR=},{ARTNR=593445},{NAME=M6 9x21 (6420340) KL 5,5-8},{MAT=Stahl},{OBERFLAECHE=Verzinkt blau},{ONR=6420340},{D1=9},{L=21.0},{KL=5.5-8},{G=M6},{NDM=6.000},{D2=12},{BOHR=9.1},{K=1.5},{SCHK=3900},{VERP=250},{PR=},{PR2000=},{CNSAVOID=0},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
G
Thread
ⁿ/ₐ
D2
Diameter
[mm]
BOHR
Bohr-Ø
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3561 455096 Blindn...
455096
Steel
Verzinkt blau
6420052
6
11.0
0.25-3
M4
9
6.1
0.8
500
SFS FN 3561 455097 Blindn...
455097
Steel
Verzinkt blau
6420095
6
13.0
2.5-4.5
M4
9
6.1
0.8
500
SFS FN 3561 455098 Blindn...
455098
Steel
Verzinkt blau
6420176
7
11.5
0.25-3
M5
10
7.1
1.0
500
SFS FN 3561 455099 Blindn...
455099
Steel
Verzinkt blau
6420214
7
13.5
2.5-5
M5
10
7.1
1.0
500
SFS FN 3561 455100 Blindn...
455100
Steel
Verzinkt blau
6420273
9
15.5
0.25-3.5
M6
12
9.1
1.5
250
SFS FN 3561 455101 Blindn...
455101
Steel
Verzinkt blau
6420338
9
18.0
3-5.5
M6
12
9.1
1.5
250
SFS FN 3561 593445 Blindn...
593445
Steel
Verzinkt blau
6420340
9
21.0
5.5-8
M6
12
9.1
1.5
250
SFS FN 3561 593446 Blindn...
593446
Steel
Verzinkt blau
6420343
9
24.5
8-11
M6
12
9.1
1.5
250
SFS FN 3561 455102 Blindn...
455102
Steel
Verzinkt blau
6420397
11
17.0
0.25-3.5
M8
14
11.1
1.5
100
SFS FN 3561 455103 Blindn...
455103
Steel
Verzinkt blau
6420427
11
20.0
3-6
M8
14
11.1
1.5
100
SFS FN 3561 593447 Blindn...
593447
Steel
Verzinkt blau
6420430
11
21.5
6-9
M8
14
11.1
1.5
100
SFS FN 3561 593448 Blindn...
593448
Steel
Verzinkt blau
6420434
11
25.5
9-12
M8
14
11.1
1.5
100
SFS FN 3561 455064 Blindn...
455064
Steel
Verzinkt blau
6420494
12
17.5
0.25-3.5
M10
15
12.1
1.5
100
SFS FN 3561 455065 Blindn...
455065
Steel
Verzinkt blau
6420524
12
20.5
3-6
M10
15
12.1
1.5
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D