SO 81124 METR - Male adaptor union METR with edge seal
SERTO
Brass chemically nickel-plated - unions
Powered by
CAD模型選擇
{serto/02_messing_cv/so_81124_metr.prj},{NB=SO 81124-3-M5 038.1143.050},{TYPE=SO 81124-3-M5},{MATNR=038.1143.050},{DK=3.00},{MZK=M5},{MZ=5.000},{MZP=0.800},{BAR=125},{M=M6x0.75},{SW1=8},{SW2=8},{L=20.0},{D=10.0},{IK=4.5},{TK=0.5},{ZK=10.0},{EK=2.2},{KG=0.540},{WERKSTOFF=CW617N (Messing vern.)},{DOWNLOAD=PICT},{NDM=6.000},{P=0.750}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
MZK
Thread MZ
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L
[mm]
D
d
[mm]
IK
[mm]
TK
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 81124-2-M5 038.1143.02...
SO 81124-2-M5
038.1143.020
2.00
M5
125
M6x0.75
8
8
18.0
10.0
4.5
0.5
9.5
1.5
0.500
CW617N (Messing vern.)
SO 81124-3-M5 038.1143.05...
SO 81124-3-M5
038.1143.050
3.00
M5
125
M6x0.75
8
8
20.0
10.0
4.5
0.5
10.0
2.2
0.540
CW617N (Messing vern.)
SO 81124-4-M8X1 038.1143....
SO 81124-4-M8X1
038.1143.090
4.00
M8x1
125
M8x1
10
12
29.0
12.5
8.0
1.0
15.0
3.4
1.530
CW617N (Messing vern.)
SO 81124-6-M10X1 038.1143...
SO 81124-6-M10X1
038.1143.180
6.00
M10x1
200
M10x1
12
14
30.5
14.5
8.0
1.0
14.5
4.5
1.380
CW617N (Messing vern.)
SO 81124-8-M12X1,5 038.11...
SO 81124-8-M12X1,5
038.1143.240
8.00
M12x1.5
125
M12x1
14
17
37.5
17.5
12.0
1.5
17.0
6.0
3.600
CW617N (Messing vern.)
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D