目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
BALL VALVE (Direct Mount) (TS socket) - JIS
SEKISUI
Automatic Operation Valve
YOKU-kit BALL VALVE (Direct Mount)
Powered by
CAD模型選擇
{sekisui/pneumatic_valve/yoku_kit_ball_valve_dm/yoku_kit_ball_valve_dm_ato_atc_s_jis_asmtab.prj},{NB=BVYKE32J},{STD=JIS},{A=32},{AX=3},{B=1 1/4},{SD=32},{L=166},{D1=38.40},{T=1/37},{TX=37.000},{SL=32.00},{DO=54},{H=213},{SH=170},{DU=81},{A1=257},{B1=75},{Y=86.0},{AT=AS50},{AS=Rc 1/4},{X=42.0},{M=M5 x 8},{NDM=5.000},{E=8.000},{MB=PVC},{MS=E},{VERS=4},{PPATH=../yoku_kit_ball_valve_dm/assemblies/yoku_kit_ball_valve_dm_ato_atc_s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-3
[mm]
D1
Ø
[mm]
T
1/T
ⁿ/ₐ
SL
l
[mm]
DO
Ødo
[mm]
DU
ØDu
[mm]
Y
[mm]
AS
Air Supply
ⁿ/ₐ
X
[mm]
M
Thread
ⁿ/ₐ
MB
Material of body
ⁿ/ₐ
BVYKE15J
BVYKE15J
JIS
15
1/2
15
109
22.30
1/37
22.00
33
49
68.0
Rc 1/8
27.0
M5 x 8
PVC
BVYKE20J
BVYKE20J
JIS
20
3/4
20
132
26.30
1/42
25.00
35
59
68.0
Rc 1/8
32.0
M5 x 8
PVC
BVYKE25J
BVYKE25J
JIS
25
1
25
143
32.30
1/43
29.00
44
67
86.0
Rc 1/8
37.0
M5 x 8
PVC
BVYKE32J
BVYKE32J
JIS
32
1 1/4
32
166
38.40
1/37
32.00
54
81
86.0
Rc 1/4
42.0
M5 x 8
PVC
BVYKE40J
BVYKE40J
JIS
40
1 1/2
40
175
48.50
1/38
35.00
66
98
117.0
Rc 1/4
57.0
M6 x 11
PVC
BVYKE50J
BVYKE50J
JIS
50
2
50
203
60.60
1/34
38.00
77
120
117.0
Rc 1/4
67.0
M6 x 11
PVC
BVYKE65J
BVYKE65J
JIS
65
2 1/2
65
259
76.60
1/48
61.00
96
150
135.5
Rc 1/4
81.0
M6 x 10
PVC
BVYKE80J
BVYKE80J
JIS
80
3
80
311
89.60
1/49
64.00
113
186
135.5
Rc 1/4
99.7
M8 x 10
PVC
BVYKE100J
BVYKE100J
JIS
100
4
100
390
114.70
1/56
84.00
144
233
174.5
Rc 1/4
119.7
M8 x 10
PVC
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D