目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
BALL VALVE (Direct Mount) (TS socket) - DIN/ISO
SEKISUI
Automatic Operation Valve
YOKU-kit BALL VALVE (Direct Mount)
Powered by
CAD模型選擇
{sekisui/pneumatic_valve/yoku_kit_ball_valve_dm/yoku_kit_ball_valve_dm_ato_atc_s_din_asmtab.prj},{NB=BVYKE32D},{STD=DIN},{A=32},{AX=3},{B=1 1/4},{SD=32},{L=137},{D1=40.30},{T=1/115},{TX=115.000},{SL=26.00},{DO=54},{H=213},{SH=170},{DU=81},{A1=257},{B1=75},{Y=86.0},{AT=AS50},{AS=Rc 1/4},{X=42.0},{M=M5 x 8},{NDM=5.000},{E=8.000},{MB=PVC},{MS=E},{VERS=4},{PPATH=../yoku_kit_ball_valve_dm/assemblies/yoku_kit_ball_valve_dm_ato_atc_s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-3
[mm]
D1
Ø
[mm]
T
1/T
ⁿ/ₐ
SL
l
[mm]
DO
Ødo
[mm]
DU
ØDu
[mm]
Y
[mm]
AS
Air Supply
ⁿ/ₐ
X
[mm]
M
Thread
ⁿ/ₐ
MB
Material of body
ⁿ/ₐ
BVYKE15D
BVYKE15D
DIN
15
1/2
15
92
20.30
1/65
16.00
33
49
68.0
Rc 1/8
27.0
M5 x 8
PVC
BVYKE20D
BVYKE20D
DIN
20
3/4
20
107
25.30
1/80
19.00
35
59
68.0
Rc 1/8
32.0
M5 x 8
PVC
BVYKE25D
BVYKE25D
DIN
25
1
25
121
32.30
1/95
22.00
44
67
86.0
Rc 1/8
37.0
M5 x 8
PVC
BVYKE32D
BVYKE32D
DIN
32
1 1/4
32
137
40.30
1/115
26.00
54
81
86.0
Rc 1/4
42.0
M5 x 8
PVC
BVYKE40D
BVYKE40D
DIN
40
1 1/2
40
161
50.30
1/140
31.00
66
98
117.0
Rc 1/4
57.0
M6 x 11
PVC
BVYKE50D
BVYKE50D
DIN
50
2
50
189
63.30
1/175
38.00
77
120
117.0
Rc 1/4
67.0
M6 x 11
PVC
BVYKE65D
BVYKE65D
DIN
65
2 1/2
65
211
75.30
1/220
44.00
96
150
135.5
Rc 1/4
81.0
M6 x 10
PVC
BVYKE80D
BVYKE80D
DIN
80
3
80
263
90.30
1/255
51.00
113
186
135.5
Rc 1/4
99.7
M8 x 10
PVC
BVYKE100D
BVYKE100D
DIN
100
4
100
315
110.40
1/203
61.00
144
233
174.5
Rc 1/4
119.7
M8 x 10
PVC
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D