目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
SUS Inserted Faucet Male Adapter
SEKISUI
Pipe & Fittings
SUS INSERT FITTINGS
Powered by
CAD模型選擇
{sekisui/pipe_fittings/sus_insert_fittings/sus_inserted_faucet_male_adapter.prj},{NB=SWVS20},{A=20 x 3/4},{AX=20},{NDM=26.441},{D=36.0},{D1=18},{L=86},{B=40.0},{SL=35},{SD1=26.35},{E=10},{F=21},{G=17},{M=HT},{VER=3},{MX=SWVS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
A
Size
ⁿ/ₐ
D
ØD
[mm]
D1
Ød
[mm]
L
[mm]
B
[mm]
SL
l
[mm]
SD1
Ød1
[mm]
E
[mm]
F
[mm]
G
[mm]
M
Material
ⁿ/ₐ
SWVS13
SWVS13
13 x 1/2
28.0
13
64
34.0
20
18.30
10
18
15
HT
SWVS16
SWVS16
16 x 1/2
31.0
13
70
34.0
25
22.35
10
18
15
HT
SWVS20
SWVS20
20 x 3/4
36.0
18
86
40.0
35
26.35
10
21
17
HT
SWVS25
SWVS25
25 x 1
42.0
28
100
45.0
40
32.50
10
23
19
HT
SWVS30
SWVS30
30 x 1 1/4
48.0
31
109
62.0
40
38.50
25
25
22
HT
SWVS40
SWVS40
40 x 1 1/2
58.0
37
114
68.0
45
48.50
25
25
22
HT
SWVS50
SWVS50
50 x 2
70.0
48
132
84.0
50
60.50
30
30
26
HT
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D