目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
LOCK BALL VALVE (TS)-JIS
SEKISUI
Manual Operation Valve
LOCK BALL VALVE (COMPACT BALL VALVE)
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/lock_ball_valve_cbv/lock_ball_valve_ts.prj},{NB=LV32S},{STD=JIS},{VERS=4},{A=32},{AX=32},{B=1 1/4},{SD=29},{L=114.0},{SD1=38.4},{T=1/37},{SL=32.0},{B1=60(54)},{BX=54.000},{H=119},{SH=82.0},{DO=74},{LH=110},{MB=PVC},{MS=},{MSX='','EPDM','F','FKM'},{TX=37.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
[mm]
SD1
Ød1
[mm]
T
Thread
ⁿ/ₐ
SL
[mm]
B1
Width across flat
ⁿ/ₐ
H
[mm]
SH
h
[mm]
DO
[mm]
LH
[mm]
MB
Material of body
ⁿ/ₐ
LS25S
LS25S
JIS
25
1
25
113.0
32.3
1/43
29.0
46
96
64.0
66
95
PVC
LV32S
LV32S
JIS
32
1 1/4
29
114.0
38.4
1/37
32.0
60(54)
119
82.0
74
110
PVC
LV40S
LV40S
JIS
40
1 1/2
35
130.0
48.5
1/38
35.0
65
133
91.0
85
110
PVC
LV50S
LV50S
JIS
50
2
45
155.0
60.6
1/35
39.0
77
154
103.0
103
140
PVC
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D