目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
COMPACT BALL VALVE (Thread)-JIS
SEKISUI
Manual Operation Valve
LOCK BALL VALVE (COMPACT BALL VALVE)
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/lock_ball_valve_cbv/compact_ball_valve_thr.prj},{NB=LX15N},{STD=JIS},{VERS=1},{A=15},{AX=15},{B=1/2},{SD=15},{L=77.5},{T=Rc 1/2},{SL=18.0},{B1=32},{BX=32.000},{D=31.5},{H=65},{SH=45.5},{DO=0},{LH=70},{MB=PVC},{MS=},{MSX='','EPDM','F','FKM'},{TX=20.955}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
[mm]
T
Thread
ⁿ/ₐ
SL
[mm]
B1
Width across flat
ⁿ/ₐ
D
[mm]
H
[mm]
SH
h
[mm]
LH
[mm]
MB
Material of body
ⁿ/ₐ
LX15N
LX15N
JIS
15
1/2
15
77.5
Rc 1/2
18.0
32
31.5
65
45.5
70
PVC
LX20N
LX20N
JIS
20
3/4
20
90.0
Rc 3/4
18.0
36
36.0
75
52.0
76
PVC
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D