目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
Double True Union Check Valve Ball Type (Thread) - DIN
SEKISUI
Manual Operation Valve
DOUBLE TRUE UNION CHECK VALVE BALL TYPE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/double_true_union_check_valve_ball_type/double_true_union_check_valve_ball_typ_thread_din.prj},{NB=TCV25RRc 1},{STD=DIN},{A=25},{B=1},{SD=25},{DU=67},{LPVC=112},{LPVDF=120},{SLPVC=23},{SLPVDF=24},{DO=44},{T=Rc 1},{TX=33.249},{MB=CV},{MS=R},{ASTDNO=DIN2999}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
DU
ØDu
[mm]
L
[mm]
SL
l
[mm]
DO
Ødo
[mm]
ASTDNO
Accordance Standard of Thread
ⁿ/ₐ
TCV15RRc 1/2
TCV15R
DIN
15
1/2
16
49
90
18
30
DIN2999
TCV20RRc 3/4
TCV20R
DIN
20
3/4
20
59
106
18
35
DIN2999
TCV25RRc 1
TCV25R
DIN
25
1
25
67
112
23
44
DIN2999
TCV32RRc 1 1/4
TCV32R
DIN
32
1 1/4
32
81
132
23
54
DIN2999
TCV40RRc 1 1/2
TCV40R
DIN
40
1 1/2
40
98
158
25
65
DIN2999
TCV50RRc 2
TCV50R
DIN
50
2
50
120
186
30
77
DIN2999
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D