目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
Double True Union Check Valve Ball Type (Socket) - DIN
SEKISUI
Manual Operation Valve
DOUBLE TRUE UNION CHECK VALVE BALL TYPE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/double_true_union_check_valve_ball_type/double_true_union_check_valve_ball_typ_socket_din.prj},{NB=TCV25I},{STD=DIN},{A=25},{B=1},{SD=25},{DU=67},{L=103},{D1=32.3},{T=1/95},{SL=22},{DO=44},{MB=CV},{MS=I},{ASTDNO=DIN8063}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
DU
ØDu
[mm]
L
[mm]
D1
Ød1
[mm]
T
1/T
ⁿ/ₐ
SL
l
[mm]
DO
Ødo
[mm]
ASTDNO
Accordance Standard of Socket
ⁿ/ₐ
TCV15I
TCV15I
DIN
15
1/2
16
49
84
20.3
1/65
16
33
DIN8063
TCV20I
TCV20I
DIN
20
3/4
20
59
96
25.3
1/80
19
35
DIN8063
TCV25I
TCV25I
DIN
25
1
25
67
103
32.3
1/95
22
44
DIN8063
TCV32I
TCV32I
DIN
32
1 1/4
32
81
124
40.3
1/115
26
54
DIN8063
TCV40I
TCV40I
DIN
40
1 1/2
40
98
155
50.3
1/140
31
66
DIN8063
TCV50I
TCV50I
DIN
50
2
50
120
186
63.3
1/175
38
77
DIN8063
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D