目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
Electric 3WAY BALL VALVE (Thread) - JIS
SEKISUI
Electric Valve
Electric 3WAY BALL VALVE
Powered by
CAD模型選擇
{sekisui/electric_valve/el_3way_ball_valve/el_3way_ball_valve_th_jis_asmtab.prj},{NB=BC1EN20},{STD=JIS},{A=20},{B=3/4},{SD=16},{L=134},{T=Rc 3/4},{NDM=26.441},{H=206},{AT=AE-120},{VERS=2},{MB=PVC},{MS=EN},{SV=1},{PPATH=assemblies/el_3way_ball_valve_th_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
[mm]
T
Thread
ⁿ/ₐ
H
[mm]
AT
Actuator Type
ⁿ/ₐ
MB
Material of body
ⁿ/ₐ
BC1EN15
BC1EN15
JIS
15
1/2
11
118
Rc 1/2
202
AE-120
PVC
BC1EN20
BC1EN20
JIS
20
3/4
16
134
Rc 3/4
206
AE-120
PVC
BC1EN25
BC1EN25
JIS
25
1
20
156
Rc 1
221
AE-120
PVC
BC1EN40
BC1EN40
JIS
40
1 1/2
32
203
Rc 1 1/2
235
AE-300
PVC
BC1EN50
BC1EN50
JIS
50
2
38
225
Rc 2
246
AE-300
PVC
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D