目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
Reducing Tee (Fusion)
SEKISUI
Clean Pipe System
Clean Pipe
Reducing Tee
Powered by
CAD模型選擇
{sekisui/clean_pipe_system/clean_pipe/reducing_tee/reducing_tee_fusion.prj},{NB=HCLT653},{ORDERNO=HCLT653},{A=65x30},{D=87},{D1=48.0},{H=113.5},{H1=132.0},{Z=43.0},{Z1=91.5},{G=1.087},{M=HT},{VER=26},{D2=76.70},{D3=38.50},{D4=68},{D5=34}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
A
Size
ⁿ/ₐ
D
ØD
[mm]
D1
ØD1
[mm]
H
[mm]
H1
[mm]
Z
[mm]
Z1
[mm]
M
Material
ⁿ/ₐ
HCLT161
HCLT161
16x13
31
27.5
36.5
32.5
11.5
12.5
HT
HCLT202
HCLT202
20x13
36
27.5
46.5
35.0
11.5
14.5
HT
HCLT201
HCLT201
20x16
36
31.0
48.5
40.0
13.0
14.5
HT
HCLT253
HCLT253
25x13
42
27.5
52.0
39.0
12.0
19.0
HT
HCLT252
HCLT252
25x16
42
31.0
53.5
43.5
13.5
18.5
HT
HCLT251
HCLT251
25x20
42
36.0
55.5
51.0
15.5
16.0
HT
HCLT304
HCLT304
30x13
48
27.5
52.5
42.5
12.0
22.0
HT
HCLT303
HCLT303
30x16
48
31.0
54.0
47.5
13.5
22.0
HT
HCLT302
HCLT302
30x20
48
36.0
56.0
57.5
15.5
22.0
HT
HCLT301
HCLT301
30x25
48
42.0
58.5
62.5
18.0
22.0
HT
HCLT406
HCLT406
40x13
58
27.5
60.0
48.0
14.5
27.5
HT
HCLT405
HCLT405
40x16
58
31.0
61.5
53.0
16.0
27.5
HT
HCLT404
HCLT404
40x20
58
36.0
63.5
63.5
18.0
28.0
HT
HCLT403
HCLT403
40x25
58
42.0
66.0
68.0
20.5
27.5
HT
HCLT402
HCLT402
40x30
58
48.0
70.0
68.0
24.5
27.5
HT
HCLT507
HCLT507
50x13
70
27.5
67.0
55.0
16.5
34.5
HT
HCLT506
HCLT506
50x16
70
31.0
68.5
60.0
18.0
34.5
HT
HCLT505
HCLT505
50x20
70
36.0
70.5
70.0
20.0
34.5
HT
HCLT504
HCLT504
50x25
70
42.0
73.0
75.0
22.5
34.5
HT
HCLT503
HCLT503
50x30
70
48.0
77.0
75.0
26.5
34.5
HT
HCLT502
HCLT502
50x40
70
58.0
80.0
80.0
29.5
34.5
HT
HCLT657
HCLT657
65x13
87
27.5
113.5
118.5
43.0
96.5
HT
HCLT656
HCLT656
65x16
87
31.0
113.5
122.5
43.0
91.5
HT
HCLT655
HCLT655
65x20
87
36.0
113.5
128.0
43.0
92.5
HT
HCLT654
HCLT654
65x25
87
42.0
113.5
133.0
43.0
93.0
HT
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D