目錄: Rossi
Created: 25.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
R 2I 140-360 - Gear reducers R 2I 140-360
Rossi
GX series Helical gear reducers and gearmotors
Powered by
CAD模型選擇
{rossi/gx09_riduttori_e_motoriduttori_ad_assi_paralleli/r2i_140_360_asmtab.prj},{NB=GX_R_2I_225_EN2Z_8.88_B3_},{IDNR=},{GRANDEZZA=225},{ESECUZIONE=1},{ES=1},{I=8.88},{FC=1},{RAA=0},{AA=385},{A=320},{A1=660},{A2=223},{B=250},{C=162},{D=55},{E=110},{D3=48},{G=1.0},{H=225},{H1=158.0},{HH=180},{K=27},{L=34},{Q1=5},{U=307},{W2=790},{Y=231},{B3=22},{B6=40},{B7=34},{IX=8.88,9.95,11.5,12.8,14.6,15.6,18.1,20,23,25},{GR=225.000},{ESECHN1=1,'EN2Z',2,'EH2Z'},{PPATH=r2i_140_360_asmtpl.prj},{H2EN=340.0},{H2EH=360.0},{W1EN=180},{W1EH=185},{MASEN=471},{MASEH=487}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
.
ⁿ/ₐ
GRANDEZZA
Gear reducer size
ⁿ/ₐ
AA
[mm]
A
[mm]
A1
[mm]
A2
[mm]
B
[mm]
C
c
[mm]
D
d Ø
[mm]
E
e
[mm]
D3
d3 O
[mm]
G
[mm]
H
h11
[mm]
H1
[mm]
H2
ⁿ/ₐ
HH
H11
[mm]
K
ø
[mm]
L
[mm]
Q1
[mm]
U
[mm]
W1
ⁿ/ₐ
W2
[mm]
Y
[mm]
MASSA
Mass
[kg]
NBALG.
140
240
212
427
127
162
107
32
80
28
1.0
150
103.5
234.5
125
18
23
4
201
104
515
170
147
NBALG.
160
285
252
507
-
201
132
42
110
38
1.0
180
128.5
259.5
150
22
28
4
249
149
615
196
219
NBALG.
180
305
252
527
170
201
132
42
110
38
1.0
180
128.5
278.5
150
22
28
5
249
137
635
196
258
NBALG.
200
360
320
635
-
250
162
55
110
48
1.0
225
158.0
322.0
180
27
34
5
307
184
765
218
406
NBALG.
225
385
320
660
223
250
162
55
110
48
1.0
225
158.0
340.0
180
27
34
5
307
180
790
231
471
NBALG.
250
450
396
791
-
310
200
70
140
55
1.5
280
195.0
417.0
225
33
42
5
380
196
955
258
777
NBALG.
280
480
396
821
277
310
200
70
140
55
1.5
280
195.0
417.0
225
33
42
5
380
235
985
274
849
NBALG.
320
570
510
1005
-
386
245
90
170
70
1.5
355
241.0
518.0
280
39
52
6
470
272
1205
313
1611
NBALG.
321
570
510
1005
-
386
245
90
170
70
1.5
355
241.0
518.0
280
39
52
6
470
272
1205
313
1611
NBALG.
360
610
510
1045
358
386
245
90
170
70
1.5
355
241.0
518.0
280
39
52
6
470
302
1245
331
1790
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D