目錄: Rossi
Created: 25.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
MR 2I 140-225 L - Gearmotors MR 2I 140-225 Long
Rossi
GX series Helical gear reducers and gearmotors
Powered by
CAD模型選擇
{rossi/gx09_riduttori_e_motoriduttori_ad_assi_paralleli/mr2i_140_360_l_asmtab.prj},{NB=GX_MR_2I_160_EN4U_6.41_42x350_B3_},{IDNR=},{GRANDEZZA=160},{ESECUZIONE=1},{I=6.41},{MOTORTYPE=42x350},{ES=1},{FC=1},{RAA=0},{AA=450},{A=252},{A1=672},{A2=-},{B=201},{C=132},{D=42},{E=110},{D3=84},{G=1.0},{H=180},{H1=128.5},{HH=150},{K=22},{L=28},{Q1=4},{U=249},{W2=780},{Y=136},{B3=11},{B6=20},{B7=17},{IX=6.41,8.03,9.24,10.3,11.9,13.6,14.1,15.7,18.1,20.7,22.5,24.6},{MOT1='42x350','48x350','55x400','60x450'},{ESECHN1=1,'EN4U',2,'EH4U'},{H2EN=259.5},{H2EH=278.5},{W1EN=314},{W1EH=312},{MASEN=247},{MASEH=257},{PPATH=mr2i_140_360_l_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
GRANDEZZA
Gear reducer size
ⁿ/ₐ
AA
[mm]
A
[mm]
A1
[mm]
A2
[mm]
B
[mm]
C
[mm]
D
d Ø
[mm]
E
e
[mm]
D3
ø
[mm]
G
ⁿ/ₐ
H
h11
[mm]
H1
[mm]
H2
ⁿ/ₐ
HH
h11
[mm]
K
ø
[mm]
L
[mm]
Q1
[mm]
U
[mm]
W1
ⁿ/ₐ
W2
[mm]
Y
[mm]
MASSA
Mass
[kg]
OLIO
ⁿ/ₐ
GX_MR_2I_140_EN4U_9.22_38...
140
373
212
560
127
162
107
32
80
74
1.0
150
103.5
234.5
125
18
23
4
201
237
648
125
163
6.8
GX_MR_2I_160_EN4U_6.41_42...
160
450
252
672
-
201
132
42
110
84
1.0
180
128.5
259.5
150
22
28
4
249
314
780
136
247
11
GX_MR_2I_180_EN4U_9.31_42...
180
470
252
692
170
201
132
42
110
93
1.0
180
128.5
278.5
150
22
28
5
249
302
800
150
286
12
GX_MR_2I_200_EN4U_6.42_42...
200
556
320
831
-
250
162
55
110
113
1.0
225
158.0
322.0
180
27
34
5
307
380
961
167
454
21
GX_MR_2I_225_EN4U_8.88_42...
225
581
320
856
223
250
162
55
110
113
1.0
225
158.0
340.0
180
27
34
5
307
376
986
180
520
22
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D