目錄: Rossi
Created: 25.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
MR 2I 100-125 L - Gearmotors MR 2I 100-125 Long
Rossi
GX series Helical gear reducers and gearmotors
Powered by
CAD模型選擇
{rossi/gx09_riduttori_e_motoriduttori_ad_assi_paralleli/mr2i_100_125_l_asmtab.prj},{NB=GX_MR_2I_100_EH4U_6.42_24x200_B3},{IDNR=},{GRANDEZZA=100},{ESECUZIONE=EH4U},{I=6.42},{MOTORTYPE=24x200},{ES=1},{FC=1},{AA=284.7},{A=172},{B=131},{C=87},{D3=59},{G=5},{H=125},{H1=84.5},{H2=184.5},{HH=80},{K=16},{L=20},{Q=3.5},{T=228},{U=165},{W1=195},{W2=490},{Y=133},{Z=90},{MASSA=70},{B3=3.0},{B6=5.0},{B7=6.0},{B8=3.0},{IX=6.42,8.01,10.2,12.3,16.1,19.3,23.7,28.8},{PPATH=mr2i_100_125_l_asmtpl.prj},{MOT1='24x200','28x250','38x250','38x300'},{DM=28},{DV=24},{EM=60},{EV=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
GRANDEZZA
Gear reducer size
ⁿ/ₐ
ESECUZIONE
Gear reducer design
ⁿ/ₐ
AA
a
[mm]
A
[mm]
B
[mm]
C
[mm]
D
d Ø
[mm]
E
e
[mm]
D3
d3 O
[mm]
G
[mm]
H
h11
[mm]
H1
[mm]
H2
[mm]
HH
h11
[mm]
K
ø
[mm]
L
[mm]
Q
[mm]
T
[mm]
U
[mm]
W1
[mm]
W2
[mm]
Y
[mm]
Z
[mm]
MASSA
Mass
[kg]
OLIO
[l]
GX_MR_2I_100_EH4U_6.42_24...
100
EH4U
284.7
172
131
87
28
60
59
5
125
84.5
184.5
80
16
20
3.5
228
165
195
490
133
90
70
3.00
GX_MR_2I_125_EH4U_6.53_28...
125
EH4U
358.0
212
162
107
32
80
69
1
150
103.5
223.5
100
18
23
4.0
274
201
238
608
152
110
128
6.10
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D